(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ It can be mounted on the vacuum ejector system ZX and ZR Series.
・ With suction filter.
Grommet type / ZSE2-0X□-15
Connector type / ZSE2-0X□-15C
Model | ZSE2 | ISE2L | ISE2 | |
---|---|---|---|---|
For vacuum | For low pressure | For positive pressure | ||
Rated pressure range / set pressure range | 0 to -101 kPa | 0 to 100 kPa | 0 to lMPa | |
Pressure resistance | 500 kPa | 1.5 MPa | ||
Compatible fluid | Air / non-corrosive gas / non-flammable gas | |||
Power supply voltage | 12 to 24 V DC ±10%, ripple (p-p) 10% or less (with power supply polarity protection) | |||
Current consumption | 17 mA or less (At 24 V DC ON) | |||
Response time | 5 ms or less | |||
Repeatability | ±1% F.S. or less | |||
Environmental resistance | Protective structure | IP40 | ||
Operating temperature range | During operation: 0 to 60°C, when stored: -10 to 60°C (Do not condense or freeze) | |||
Operating humidity range | During operation, storage: 35 to 85% RH (No condensation) | |||
Temperature characteristics (reference: 25°C) | ±3% F.S. or less | |||
Withstand Voltage | 1,000 V AC for 1 minute between live parts and housing | |||
Insulation resistance | 50 MΩ or more (with 500 V DC insulation resistance tester) between live parts and housing | |||
Pipe connection diameter | 01:R1/8, M5 × 0.8 T1:NPTF1/8, M5 × 0.8 0X: With suction filter (ZX ejector mounted type), 0R: Base mount type (ZR ejector mounted type) | |||
Weight | 35 g (Including lead 0.6 m) | |||
Lead | Grommet type | Oil-resistant vinyl cabtire cable, 3 cores ø3.4, conductor cross-sectional area: 0.2 mm^2, insulator outer diameter: 1.1 mm | ||
Connector type | Heat-resistant vinyl cable, 3-cable, conductor cross-sectional area: 0.31 mm^2, insulator outer diameter: 1.55 mm | |||
Standards | CE, RoHS |
Model | -15 | -55 |
---|---|---|
Switch output | NPN open collector, 30 V, 80 mA or less | PNP open collector, 80 mA or less |
Residual voltage | 1 V or less (At 80 mA) | |
Number of outputs | 1 point | |
Hysteresis | 3% F.S. or less (fixed) | |
Operation indicator light | ON: when output is on (Red) | |
Trimmer rotation angle for pressure setting | 200° |
Part Number |
---|
ISE2L-01-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Acquired Standards | Protection Structure | Application | Rated Pressure Range | Details Type | Wiring Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,963,000 VND | 1 Piece(s) | 32 Day(s) | - | Pressure Switch | Air | [Separate Type, Connector Connection] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | CE | IP40 | For low pressure | 0 to 100 kPa | - | Grommet type (lead wire: 0.6 m) |
Loading...Tải…
Please check the type/dimensions/specifications of the part ISE2L-01-15 in the Small Pressure Switch ZSE2/ISE2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ISE2L-01-15 trong chuỗi Small Pressure Switch ZSE2/ISE2 Series.
Part Number |
---|
ISE2-01-15CN |
ISE2-01-15L |
ISE2-01-55 |
ISE2L-01-15C |
ISE2L-01-15CL |
ISE2L-01-15CN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Acquired Standards | Protection Structure | Application | Rated Pressure Range | Details Type | Wiring Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Pressure Switch | Air | [Separate Type, Connector Connection] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | 0~60 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | CE | IP40 | For positive pressure | 0 to 1 MPa | - | Without connector | ||
3,167,000 VND | 1 Piece(s) | 32 Day(s) | - | Pressure Switch | Air | [Separate Type, Connector Connection] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | 0~60 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | CE | IP40 | For positive pressure | 0 to 1 MPa | - | Grommet type (lead wire: 3 m) | ||
2,963,000 VND | 1 Piece(s) | 32 Day(s) | - | Pressure Switch | Air | [Separate Type, Connector Connection] Separate Type, Connector Joint | PNP Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 1.5 | 0~60 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | CE | IP40 | For positive pressure | 0 to 1 MPa | - | Grommet type (lead wire: 0.6 m) | ||
- | 1 Piece(s) | Quote | 10 | Pressure Switch | Air | [Separate Type, Connector Connection] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | CE | IP40 | For low pressure | 0 to 100 kPa | - | Connector type lead length 0.6 m | ||
3,054,000 VND | 1 Piece(s) | 32 Day(s) | - | Pressure Switch | Air | [Separate Type, Connector Connection] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | CE | IP40 | For low pressure | 0 to 100 kPa | - | Connector type lead length 3 m | ||
2,873,000 VND | 1 Piece(s) | 32 Day(s) | - | Pressure Switch | Air | [Separate Type, Connector Connection] Separate Type, Connector Joint | NPN Open Collector | Male Thread, Female Thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | 0.5 | 0~60 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | CE | IP40 | For low pressure | 0 to 100 kPa | - | Without connector |