(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· The pilot valve does not require any special measures in regards environmental protection
· It can also be used as a selector valve or divider valve
Operating fluid | Air | |
---|---|---|
Operating pressure range MPa | Internal Pilot Type | 0.15 to 0.7 |
Ambient and fluid temperature (°C) | -10 to 50 (No freezing. please refer to appendix 44.) | |
^*1) Response time ms (at 0.5 MPa) | 20 or less | |
Maximum operating frequency (Hz) | 10 | |
Flow rate characteristics | See table below | |
^*2) Manual operation | Non-locking push type Screwdriver-operated locking type, hand-operated locking type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting orientation | Free | |
^*3) Impact resistance / vibration resistance m/s^2 | 300/50 | |
Protective structure | Dust-proof |
*1) Based on dynamic performance test, JIS B 8375-1981. (Coil temperature of 20°C, at rated voltage, without surge voltage suppressor)
*2: Operating torque with locking type manual operation is 0.2 N⋅m or less.
*3) Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
Electrical Entry | Grommet (G)/(H), L plug connector (L), M plug connector (M), DIN terminal (D) | ||
---|---|---|---|
Coil rated voltage (V) | AC 50/60 Hz | 100, 200, ※24, ※48, ※110, ※220 | |
DC | 24, ※6, ※12, ※48 | ||
Allowable voltage fluctuation % | -15% to +10% of rated voltage | ||
^*) Power consumption W [Current value (mA)] | DC | 1.8 (with indicator light: 2.1) [24 V DC: 75 (with indicator light: 87.5)] | |
^*) Apparent power VA [Current value (mA)] | AC | Start | 4.5/50 Hz, 4.2/60 Hz (100 V AC: 45/50 Hz, 42/60 Hz 200 V AC: 22.5/50 Hz, 21/60 Hz) |
Holding | 3.5/50 Hz, 3/60 Hz (100 V AC: 35/50 Hz, 30/60 Hz 200 V AC: 17.5/50 Hz, 15/60 Hz) | ||
Surge voltage suppressor | DC: Diode, AC: ZNR | ||
Indicator light | DC: LED (red), AC: Neon bulb |
*At rated voltage
Part Number |
---|
VZ322-4LNS-M5 |
VZ322-4LOS-M5 |
VZ322-4MNS-M5 |
VZ322-4MOS-M5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Switching Type | Voltage | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Body options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Single Use | 2-Position Normally Open | AC220V | Direct | M | M5 | Direct Plumbing | 0.15 to 0.7 | 0.18 | Internal | - | Non-locking, push type | With surge voltage suppressor | None | None | Individual pilot valve exhaust type | ||
- | 1 Piece(s) | Quote | - | Single Use | 2-Position Normally Open | AC220V | Direct | M | M5 | Direct Plumbing | 0.15 to 0.7 | 0.18 | Internal | - | Non-locking, push type | With surge voltage suppressor | None | None | Individual pilot valve exhaust type | ||
- | 1 Piece(s) | Quote | - | Single Use | 2-Position Normally Open | AC220V | Direct | M | M5 | Direct Plumbing | 0.15 to 0.7 | 0.18 | Internal | M plug connector without lead wire | Non-locking, push type | With surge voltage suppressor | None | None | Individual pilot valve exhaust type | ||
- | 1 Piece(s) | Quote | - | Single Use | 2-Position Normally Open | AC220V | Direct | M | M5 | Direct Plumbing | 0.15 to 0.7 | 0.18 | Internal | - | Non-locking, push type | With surge voltage suppressor | None | None | Individual pilot valve exhaust type |
Loading...Tải…
Number of Ports | 3-Port Valve | Number of Solenoids | Single | Specifications | Standard / Low Vacuum Compatible / Lubrication Free |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal |