(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve, Body Ported / Base Mounted, Elastic Body Seal, VZ300 Series (Part Number)

3-Port Solenoid Valve, Body Ported / Base Mounted, Elastic Body Seal, VZ300 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· The pilot valve does not require any special measures in regards environmental protection
· It can also be used as a selector valve or divider valve

Drawing

Direct piping type

3-port solenoid valve, body ported / base mounted, rubber seal, VZ300 series, body ported drawing

Base Mounting Type (with Sub-Plate)

3-port solenoid valve, body ported / base mounted, rubber seal, VZ300 series, base mounted (with sub-plate) drawing

Product Specifications

Product Specifications

Operating fluidAir
Operating pressure range
MPa
Internal Pilot Type0.15 to 0.7
Ambient and fluid temperature (°C)-10 to 50 (No freezing. please refer to appendix 44.)
^*1) Response time ms (at 0.5 MPa)20 or less
Maximum operating frequency (Hz)10
Flow rate characteristicsSee table below
^*2) Manual operationNon-locking push type
Screwdriver-operated locking type, hand-operated locking type
Pilot Exhaust MethodPilot valve individual exhaust type, main valve / pilot valve common exhaust type
LubricationNot required
Mounting orientationFree
^*3) Impact resistance / vibration resistance m/s^2300/50
Protective structureDust-proof

*1) Based on dynamic performance test, JIS B 8375-1981. (Coil temperature of 20°C, at rated voltage, without surge voltage suppressor)
*2: Operating torque with locking type manual operation is 0.2 N⋅m or less.
*3) Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
      Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)

Product Specifications

Electrical EntryGrommet (G)/(H), L plug connector (L),
M plug connector (M), DIN terminal (D)
Coil rated voltage (V)AC 50/60 Hz100, 200, ※24, ※48, ※110, ※220
DC24, ※6, ※12, ※48
Allowable voltage fluctuation %-15% to +10% of rated voltage
^*) Power consumption W
[Current value (mA)]
DC1.8 (with indicator light: 2.1) [24 V DC: 75 (with indicator light: 87.5)]
^*) Apparent power VA
[Current value (mA)]
ACStart4.5/50 Hz, 4.2/60 Hz (100 V AC: 45/50 Hz, 42/60 Hz
200 V AC: 22.5/50 Hz, 21/60 Hz)
Holding3.5/50 Hz, 3/60 Hz (100 V AC: 35/50 Hz, 30/60 Hz
200 V AC: 17.5/50 Hz, 15/60 Hz)
Surge voltage suppressorDC: Diode, AC: ZNR
Indicator lightDC: LED (red), AC: Neon bulb

*At rated voltage

Part Number
VZ322-2MNZ-M5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing Pressure Rating
(MPa)
CV Value Pilot Air Supply Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Body options

-

1 Piece(s) Quote -Single Use2-Position Normally OpenAC200VDirectMM5Direct Plumbing0.15 to 0.70.18InternalM plug connector without lead wireNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneIndividual pilot valve exhaust type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 3-Port Valve Number of Solenoids Single Specifications Standard / Low Vacuum Compatible / Lubrication Free
Status at Power Off Self-Recovery (Spring Return) Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part VZ322-2MNZ-M5 in the 3-Port Solenoid Valve, Body Ported / Base Mounted, Elastic Body Seal, VZ300 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VZ322-2MNZ-M5 trong chuỗi 3-Port Solenoid Valve, Body Ported / Base Mounted, Elastic Body Seal, VZ300 Series.

Products like this...

Part Number
VZ312-1DC-M5
VZ312-1DC-M5-F
VZ312-1DO-M5
VZ322-2MO-M5
VZ322-2MOS-M5
VZ322-2MOZ-M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing Pressure Rating
(MPa)
CV Value Pilot Air Supply Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Body options

-

1 Piece(s) Quote -Single Use2-Position Normally ClosedAC100VDirectMM5Direct Plumbing0.15 to 0.70.14Internal-Locking type C (manually operated)NoneNoneNoneIndividual pilot valve exhaust type

-

1 Piece(s) Quote -Single Use2-Position Normally ClosedAC100VDirectMM5Direct Plumbing0.15 to 0.70.14Internal-Locking type C (manually operated)None-NoneIndividual pilot valve exhaust type

-

1 Piece(s) Quote -Single Use2-Position Normally ClosedAC100VDirectMM5Direct Plumbing0.15 to 0.70.14Internal-Non-locking, push typeNoneNoneNoneIndividual pilot valve exhaust type

-

1 Piece(s) Quote -Single Use2-Position Normally OpenAC200VDirectMM5Direct Plumbing0.15 to 0.70.18Internal-Non-locking, push typeNoneNoneNoneIndividual pilot valve exhaust type

-

1 Piece(s) Quote -Single Use2-Position Normally OpenAC200VDirectMM5Direct Plumbing0.15 to 0.70.18Internal-Non-locking, push typeWith surge voltage suppressorNoneNoneIndividual pilot valve exhaust type

-

1 Piece(s) Quote -Single Use2-Position Normally OpenAC200VDirectMM5Direct Plumbing0.15 to 0.70.18Internal-Non-locking, push typeWith indicator light and surge voltage suppressorNoneNoneIndividual pilot valve exhaust type