(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ A connector connection method is used for the wiring inside the manifold block, making it possible to flexibly respond to additional connections and specification changes
・ Cassette base type manifold (Compliant with SV1000/2000)
・ Tie-rod base manifold (Compatible with SV1000/2000/3000/4000)
・ The manufacturer has prepared a relay output module that can control equipment up to 110 V AC and 3 A
[Please click here for the catalog]
・ P. 23 EX500 Gateway Decentralized System 2 (128 Points) compatible
・ P. 28 EX500 Gateway Decentralized System (64 Points) compatible
・ P. 128 Single Valve / Sub-Plate Type
Part Number |
---|
SV1200-5FR |
SV2200-5FR |
SV3200-5FR |
SV4200-5FR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Specifications | Status at Power Off | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual Switch | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | Connector | Valve specifications | Back-pressure check valve | Type of Manifold Block | Manifold wiring specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 5-Port Valve | Manifolds | 2-Position Pressure | DC24V | Double | Manifold Base | - | Standard / Lubrication Free / Low Current | Self-Retaining | - | - | 0.1 to 0.7 | - | Internal | Non-Locking | - | With surge voltage suppressor | - | None | - | None | None | None | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | Manifolds | 2-Position Pressure | DC24V | Double | Manifold Base | - | Standard / Lubrication Free / Low Current | Self-Retaining | - | - | 0.1 to 0.7 | - | Internal | Non-Locking | - | With surge voltage suppressor | - | None | - | None | None | None | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | Manifolds | 2-Position Pressure | DC24V | Double | Manifold Base | - | Standard / Lubrication Free / Low Current | Self-Retaining | - | - | 0.1 to 0.7 | - | Internal | Non-Locking | - | With surge voltage suppressor | - | None | - | None | None | None | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | Manifolds | 2-Position Pressure | DC24V | Double | Manifold Base | - | Standard / Lubrication Free / Low Current | Self-Retaining | - | - | 0.1 to 0.7 | - | Internal | Non-Locking | - | With surge voltage suppressor | - | None | - | None | None | None |
Loading...Tải…
Plumbing | Sub-Base Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
---|---|---|---|---|---|
Seal Type | Soft Seal |