(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, SV1000/2000/3000/4000 Series (Part Number)

5-Port Solenoid Valve, SV1000/2000/3000/4000 Series
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ A connector connection method is used for the wiring inside the manifold block, making it possible to flexibly respond to additional connections and specification changes
・ Cassette base type manifold (Compliant with SV1000/2000)
・ Tie-rod base manifold (Compatible with SV1000/2000/3000/4000)
・ The manufacturer has prepared a relay output module that can control equipment up to 110 V AC and 3 A

[Please click here for the catalog]
・ P. 23 EX500 Gateway Decentralized System 2 (128 Points) compatible
・ P. 28 EX500 Gateway Decentralized System (64 Points) compatible
・ P. 128 Single Valve / Sub-Plate Type

Part Number
SV1200R-5W7U-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor Made to order specifications Connector Valve specifications Back-pressure check valve Type of Manifold Block Manifold wiring specifications

-

1 Piece(s) Quote -5-Port ValveSingle Use2-Position PressureDC24VDoubleDirect[Rc (R)] RcLubrication Free / Low CurrentSelf-Retaining1/8--0.1 to 0.7-ExternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressorNoneM12 waterproof connector, cable length 5,000 mmSV1000NoneNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Plumbing Sub-Base Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SV1200R-5W7U-01 in the 5-Port Solenoid Valve, SV1000/2000/3000/4000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SV1200R-5W7U-01 trong chuỗi 5-Port Solenoid Valve, SV1000/2000/3000/4000 Series.

Products like this...

Part Number
SV1100-5FU-C-C3
SV1100-5FU-C-C6
SV1100-5FU-C-N1
SV1200R-5W7UD-01
SV1200RK-5FU
SV1200RK-5FU-C-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor Made to order specifications Connector Valve specifications Back-pressure check valve Type of Manifold Block Manifold wiring specifications

-

1 Piece(s) Quote -5-Port ValveManifolds2-Position PressureDC24V[Single] SingleManifold BaseOne-Touch PlumbingStandard / Lubrication Free / Low CurrentSelf-Recovery (Pressure Differential Return)-Ø3.20.15 to 0.7-InternalNon-Locking-With indicator light and surge voltage suppressor-None-NoneWith manifold block for 16 type cassette base typeDouble wiring

-

1 Piece(s) Quote -5-Port ValveManifolds2-Position PressureDC24V[Single] SingleManifold BaseOne-Touch PlumbingStandard / Lubrication Free / Low CurrentSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.70.24InternalNon-Locking-With indicator light and surge voltage suppressor-None-NoneWith manifold block for 16 type cassette base typeDouble wiring

-

1 Piece(s) Quote -5-Port ValveSingle Use2-Position PressureDC24V[Single] SingleDirectOne-Touch PlumbingLubrication Free / Low CurrentSelf-Recovery (Pressure Differential Return)-Ø1/80.15 to 0.7-InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneSV1000NoneWith manifold block for 16 type cassette base typeDouble wiring

-

1 Piece(s) Quote 105-Port ValveSingle Use2-Position PressureDC24VDoubleDirect[Rc (R)] RcLubrication Free / Low CurrentSelf-Retaining1/8--0.1 to 0.7-ExternalLockPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNoneM12 waterproof connector, cable length 5,000 mmSV1000NoneNoneNone

-

1 Piece(s) Quote -5-Port ValveManifolds2-Position PressureDC24VDoubleManifold Base-Standard / Lubrication Free / Low CurrentSelf-Retaining--0.25 to 0.7-ExternalNon-Locking-With indicator light and surge voltage suppressor-None-Built-inNoneNone

-

1 Piece(s) Quote -5-Port ValveManifolds2-Position PressureDC24VDoubleManifold BaseOne-Touch PlumbingStandard / Lubrication Free / Low CurrentSelf-Retaining-Ø40.25 to 0.7-ExternalNon-Locking-With indicator light and surge voltage suppressor-None-Built-inWith manifold block for 16 type cassette base typeDouble wiring