(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.
[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.
[21-Series, Copper-Free / Fluorine-Free / Silicone -Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (grease and packaging form differ from the Clean Series. )
Part Number |
---|
10-AR40-N04B-NRYZ-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Available in Clean | [Not Provided] Non-relief | No | [NPT] NPT | 1/2 | [(Left)] Right→Left | [NPT] NPT | 1/2 | [Not Provided] No Pressure Gauge | 40 | With Bracket | 0.05 to 0.85 MPa | Product name plate: psi, pressure gauge: Both MPa and psi | Handle upward | Clean series |
Loading...Tải…
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard |
Please check the type/dimensions/specifications of the part 10-AR40-N04B-NRYZ-B in the Regulator Clean/Low Dust Generation 10/20/21-AR-B Reverse Flow Function 10/20/21-AR□K-B series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-AR40-N04B-NRYZ-B trong chuỗi Regulator Clean/Low Dust Generation 10/20/21-AR-B Reverse Flow Function 10/20/21-AR□K-B.
Part Number |
---|
10-AR20-01BG-1N-B |
10-AR20-01BG-B |
10-AR20-01BG-N-B |
10-AR40-N04B-NZ-B |
10-AR40-N04BG-1Z-B |
10-AR40-N04BG-NRYZ-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Available in Clean | [Not Provided] Non-relief | No | Rc | 1/8 | [(Right)] Left→Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 20 | With Bracket | 0.02 to 0.2 MPa | Product name plate and pressure gauge unit: MPa | Handle downward | Clean series | ||
- | 1 Piece(s) | Quote | - | Available in Clean | [Provided] Relief | No | Rc | 1/8 | [(Right)] Left→Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Product name plate and pressure gauge unit: MPa | Handle downward | Clean series | ||
- | 1 Piece(s) | Quote | - | Available in Clean | [Not Provided] Non-relief | No | Rc | 1/8 | [(Right)] Left→Right | Rc | 1/8 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 20 | With Bracket | 0.05 to 0.85 MPa | Product name plate and pressure gauge unit: MPa | Handle downward | Clean series | ||
- | 1 Piece(s) | Quote | - | Available in Clean | [Not Provided] Non-relief | No | [NPT] NPT | 1/2 | [(Right)] Left→Right | [NPT] NPT | 1/2 | [Not Provided] No Pressure Gauge | 40 | With Bracket | 0.05 to 0.85 MPa | Product name plate: psi, pressure gauge: Both MPa and psi | Handle downward | Clean series | ||
- | 1 Piece(s) | Quote | - | Available in Clean | [Provided] Relief | No | [NPT] NPT | 1/2 | [(Right)] Left→Right | [NPT] NPT | 1/2 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 40 | With Bracket | 0.02 to 0.2 MPa | Product name plate: psi, pressure gauge: Both MPa and psi | Handle downward | Clean series | ||
- | 1 Piece(s) | Quote | - | Available in Clean | [Not Provided] Non-relief | No | [NPT] NPT | 1/2 | [(Left)] Right→Left | [NPT] NPT | 1/2 | [With Pressure Gauge] Round-shaped pressure gauge (without limit indicator) | 40 | With Bracket | 0.05 to 0.85 MPa | Product name plate: psi, pressure gauge: Both MPa and psi | Handle upward | Clean series |