(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Regulator Clean/Low Dust Generation 10/20/21-AR-B Reverse Flow Function 10/20/21-AR□K-B (Part Number)

Regulator Clean/Low Dust Generation 10/20/21-AR-B Reverse Flow Function 10/20/21-AR□K-B
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

[21-Series, Copper-Free / Fluorine-Free / Silicone -Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (grease and packaging form differ from the Clean Series. )

Part Number
10-AR40-06B-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOperating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications

-

1 Piece(s) Quote -Available in Clean[Provided] ReliefNoRc3/4[(Right)] Left→RightRc3/4[Not Provided] No Pressure Gauge40With Bracket0.05 to 0.85 MPaProduct name plate and pressure gauge unit: MPaHandle downwardClean series

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard

Please check the type/dimensions/specifications of the part 10-AR40-06B-B in the Regulator Clean/Low Dust Generation 10/20/21-AR-B Reverse Flow Function 10/20/21-AR□K-B series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-AR40-06B-B trong chuỗi Regulator Clean/Low Dust Generation 10/20/21-AR-B Reverse Flow Function 10/20/21-AR□K-B.

Products like this...

Part Number
10-AR20-01BG-1N-B
10-AR20-01BG-B
10-AR20-01BG-N-B
10-AR40-06B-N-B
10-AR40-06B-NRY-B
10-AR40-06B-NY-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOperating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications

-

1 Piece(s) Quote -Available in Clean[Not Provided] Non-reliefNoRc1/8[(Right)] Left→RightRc1/8[With Pressure Gauge] Round-shaped pressure gauge (without limit indicator)20With Bracket0.02 to 0.2 MPaProduct name plate and pressure gauge unit: MPaHandle downwardClean series

-

1 Piece(s) Quote -Available in Clean[Provided] ReliefNoRc1/8[(Right)] Left→RightRc1/8[With Pressure Gauge] Round-shaped pressure gauge (without limit indicator)20With Bracket0.05 to 0.85 MPaProduct name plate and pressure gauge unit: MPaHandle downwardClean series

-

1 Piece(s) Quote -Available in Clean[Not Provided] Non-reliefNoRc1/8[(Right)] Left→RightRc1/8[With Pressure Gauge] Round-shaped pressure gauge (without limit indicator)20With Bracket0.05 to 0.85 MPaProduct name plate and pressure gauge unit: MPaHandle downwardClean series

-

1 Piece(s) Quote -Available in Clean[Not Provided] Non-reliefNoRc3/4[(Right)] Left→RightRc3/4[Not Provided] No Pressure Gauge40With Bracket0.05 to 0.85 MPaProduct name plate and pressure gauge unit: MPaHandle downwardClean series

-

1 Piece(s) Quote -Available in Clean[Not Provided] Non-reliefNoRc3/4[(Left)] Right→LeftRc3/4[Not Provided] No Pressure Gauge40With Bracket0.05 to 0.85 MPaProduct name plate and pressure gauge unit: MPaHandle upwardClean series

-

1 Piece(s) Quote -Available in Clean[Not Provided] Non-reliefNoRc3/4[(Right)] Left→RightRc3/4[Not Provided] No Pressure Gauge40With Bracket0.05 to 0.85 MPaProduct name plate and pressure gauge unit: MPaHandle upwardClean series