(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electro-Pneumatic Regulator Compatible With Rechargeable Batteries 25A-ITV1000/2000/3000 Series (Part Number)

Electro-Pneumatic Regulator Compatible With Rechargeable Batteries 25A-ITV1000/2000/3000 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process. (excluding cables)
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

 
Part Number
25A-ITV1050-312CN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Input Signal / Communication Signal Accessory Pressure Unit Specifications Power Supply Voltage Monitor Output Pressure Range

-

1 Piece(s) Quote -Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Applicable Fluid Air
Shape Standard Operating Environment Standard Exhaust Mechanism No
Adverse Current Function No Pressure Gauge No Custom-made Specifications Rechargeable battery compatible series
Cable Connector Type None

Please check the type/dimensions/specifications of the part 25A-ITV1050-312CN in the Electro-Pneumatic Regulator Compatible With Rechargeable Batteries 25A-ITV1000/2000/3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-ITV1050-312CN trong chuỗi Electro-Pneumatic Regulator Compatible With Rechargeable Batteries 25A-ITV1000/2000/3000 Series.

Products like this...

Part Number
25A-ITV1030-011BN
25A-ITV1030-011CN
25A-ITV1030-011N
25A-ITV1050-312CN2
25A-ITV1050-312N
25A-ITV1050-31F2N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Input Signal / Communication Signal Accessory Pressure Unit Specifications Power Supply Voltage Monitor Output Pressure Range

-

1 Piece(s) Quote -Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)Flat-type bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa

-

1 Piece(s) Quote -Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)L-bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa

-

1 Piece(s) Quote -Rc1/8Rc1/8[DC4-20mA] Current Type DC4 ~ 20mA (Sink Type)No bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.5 MPa

-

1 Piece(s) Quote -Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VL-bracketkgf/cm21000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa

-

1 Piece(s) Quote -Rc1/4Rc1/4[DC0-10V] Voltage Source Type DC 0~10VNo bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa

-

1 Piece(s) Quote -G1/4G1/4[DC0-10V] Voltage Source Type DC 0~10VNo bracketMpa1000 Type24 V DCAnalog output 1 to 5 V DC0.9 MPa