(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process. (excluding cables)
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.
Part Number |
---|
25A-ITV2030-042N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Input Signal / Communication Signal | Accessory | Pressure Unit | Specifications | Power Supply Voltage | Monitor Output | Pressure Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Rc | 1/4 | Rc | 1/4 | [DC4-20mA] Current Type DC4 ~ 20mA (Sink Type) | No bracket | Mpa | 2000 Type | 24 V DC | Analog output 4 to 20 mA DC (sink type) | 0.5 MPa |
Loading...Tải…
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Electropneumatic | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Exhaust Mechanism | No |
Adverse Current Function | No | Pressure Gauge | No | Custom-made Specifications | Rechargeable battery compatible series |
Cable Connector Type | None |
Please check the type/dimensions/specifications of the part 25A-ITV2030-042N in the Electro-Pneumatic Regulator Compatible With Rechargeable Batteries 25A-ITV1000/2000/3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-ITV2030-042N trong chuỗi Electro-Pneumatic Regulator Compatible With Rechargeable Batteries 25A-ITV1000/2000/3000 Series.
Part Number |
---|
25A-ITV1030-011BN |
25A-ITV1030-011CN |
25A-ITV1030-011N |
25A-ITV2030-043BN5 |
25A-ITV2030-043CN |
25A-ITV2030-142CN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Input Signal / Communication Signal | Accessory | Pressure Unit | Specifications | Power Supply Voltage | Monitor Output | Pressure Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Rc | 1/8 | Rc | 1/8 | [DC4-20mA] Current Type DC4 ~ 20mA (Sink Type) | Flat-type bracket | Mpa | 1000 Type | 24 V DC | Analog output 1 to 5 V DC | 0.5 MPa | ||
- | 1 Piece(s) | Quote | - | Rc | 1/8 | Rc | 1/8 | [DC4-20mA] Current Type DC4 ~ 20mA (Sink Type) | L-bracket | Mpa | 1000 Type | 24 V DC | Analog output 1 to 5 V DC | 0.5 MPa | ||
- | 1 Piece(s) | Quote | - | Rc | 1/8 | Rc | 1/8 | [DC4-20mA] Current Type DC4 ~ 20mA (Sink Type) | No bracket | Mpa | 1000 Type | 24 V DC | Analog output 1 to 5 V DC | 0.5 MPa | ||
- | 1 Piece(s) | Quote | 10 | Rc | 3/8 | Rc | 3/8 | [DC4-20mA] Current Type DC4 ~ 20mA (Sink Type) | Flat-type bracket | kPa | 2000 Type | 24 V DC | Analog output 4 to 20 mA DC (sink type) | 0.5 MPa | ||
- | 1 Piece(s) | Quote | - | Rc | 3/8 | Rc | 3/8 | [DC4-20mA] Current Type DC4 ~ 20mA (Sink Type) | L-bracket | Mpa | 2000 Type | 24 V DC | Analog output 4 to 20 mA DC (sink type) | 0.5 MPa | ||
- | 1 Piece(s) | Quote | - | Rc | 1/4 | Rc | 1/4 | [DC0-20mA] Current Type DC0 ~ 20mA (Sink Type) | L-bracket | Mpa | 2000 Type | 24 V DC | Analog output 4 to 20 mA DC (sink type) | 0.5 MPa |