(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Regulator Rechargeable Battery Compatible, 25A-AR20 to 60-B With Reverse Flow Function 25A-AR20K to 60K-B (Part Number)

Regulator Rechargeable Battery Compatible, 25A-AR20 to 60-B With Reverse Flow Function 25A-AR20K to 60K-B
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

 
Part Number
25A-AR25-02B-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRegulator, Pressure Boosting Valve Regulator Type Applicable Fluid Shape Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Compatible Models

-

1 Piece(s) Quote -RegulatorStandardAirStandardStandard[Provided] ReliefNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No Pressure Gauge25Bracket0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 25A-AR25-02B-B in the Regulator Rechargeable Battery Compatible, 25A-AR20 to 60-B With Reverse Flow Function 25A-AR20K to 60K-B series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-AR25-02B-B trong chuỗi Regulator Rechargeable Battery Compatible, 25A-AR20 to 60-B With Reverse Flow Function 25A-AR20K to 60K-B.

Products like this...

Part Number
25A-AR20-01B-1NR-B
25A-AR20-01B-B
25A-AR20-01B-N-B
25A-AR25-02B-N-B
25A-AR25-02H-B
25A-AR25-02H-R-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSRegulator, Pressure Boosting Valve Regulator Type Applicable Fluid Shape Operating Environment Exhaust Mechanism Adverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Compatible Models

-

1 Piece(s) Quote -RegulatorStandardAirStandardStandard[Not Provided] Non-reliefNoRc1/8[(Left)] Right→LeftRc1/8[Not Provided] No Pressure Gauge20Bracket0.02 to 0.2 MPaUnit used on product name plate: MpaHandle downward-

-

1 Piece(s) Quote -RegulatorStandardAirStandardStandard[Provided] ReliefNoRc1/8[(Right)] Left→RightRc1/8[Not Provided] No Pressure Gauge20Bracket0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward-

-

1 Piece(s) Quote -RegulatorStandardAirStandardStandard[Not Provided] Non-reliefNoRc1/8[(Right)] Left→RightRc1/8[Not Provided] No Pressure Gauge20Bracket0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward-

-

1 Piece(s) Quote -RegulatorStandardAirStandardStandard[Not Provided] Non-reliefNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No Pressure Gauge25Bracket0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward-

-

1 Piece(s) Quote -RegulatorStandardAirStandardStandard[Provided] ReliefNoRc1/4[(Right)] Left→RightRc1/4[Not Provided] No Pressure Gauge25Set nut (For Panel Mount)0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward-

-

1 Piece(s) Quote -RegulatorStandardAirStandardStandard[Provided] ReliefNoRc1/4[(Left)] Right→LeftRc1/4[Not Provided] No Pressure Gauge25Set nut (For Panel Mount)0.05 to 0.85 MPaUnit used on product name plate: MpaHandle downward-