(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Exhaust Cleaner for Cleanroom, Rechargeable Battery Compatible, 25A-AMP Series (Part Number)

Exhaust Cleaner for Cleanroom, Rechargeable Battery Compatible, 25A-AMP Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.

Product Description

[Rechargeable battery compatible series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and aluminum die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Nickel electroplating and zinc plating with copper base are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease is used, it can be used at -70°C. Performance improvement in low dew point environment.

Part Number
25A-AMP320-03-T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard Flow Direction Size of Body Accessory Clogging Checker Compatible Models

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm-[Rc (R)] Rc3/8StandardNoNo[(Right)] Left to Bottom3NoneYes-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 25A-AMP320-03-T in the Exhaust Cleaner for Cleanroom, Rechargeable Battery Compatible, 25A-AMP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-AMP320-03-T trong chuỗi Exhaust Cleaner for Cleanroom, Rechargeable Battery Compatible, 25A-AMP Series.

Products like this...

Part Number
25A-AMP220-02B-RT
25A-AMP220-02B-T
25A-AMP220-03-T
25A-AMP320-03B-T
25A-AMP320-04B-RT
25A-AMP320-04B-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard Flow Direction Size of Body Accessory Clogging Checker Compatible Models

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm200[Rc (R)] Rc1/4StandardNoNo[(Left)] Right→Lower2With BracketYes-

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm200[Rc (R)] Rc1/4StandardNoNo[(Right)] Left to Bottom2With BracketYes-

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm200[Rc (R)] Rc3/8StandardNoNo[(Right)] Left to Bottom2NoneYes-

4,740,800 VND

1 Piece(s) 32 Day(s) [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm-[Rc (R)] Rc3/8StandardNoNo[(Right)] Left to Bottom3With BracketYes-

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm-[Rc (R)] Rc1/2StandardNoNo[(Left)] Right→Lower3With BracketYes-

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm-[Rc (R)] Rc1/2StandardNoNo[(Right)] Left to Bottom3With BracketYes-