(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Exhaust Cleaner for Cleanroom, Rechargeable Battery Compatible, 25A-AMP Series (Part Number)

Exhaust Cleaner for Cleanroom, Rechargeable Battery Compatible, 25A-AMP Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.

Product Description

[Rechargeable battery compatible series]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and aluminum die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Nickel electroplating and zinc plating with copper base are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease is used, it can be used at -70°C. Performance improvement in low dew point environment.

Part Number
25A-AMP320-03-T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard Flow Direction Size of Body Accessory Clogging Checker Compatible Models

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm-[Rc (R)] Rc3/8StandardNoNo[(Right)] Left to Bottom3NoneYes-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 25A-AMP320-03-T in the Exhaust Cleaner for Cleanroom, Rechargeable Battery Compatible, 25A-AMP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-AMP320-03-T trong chuỗi Exhaust Cleaner for Cleanroom, Rechargeable Battery Compatible, 25A-AMP Series.

Products like this...

Part Number
25A-AMP220-02B-RT
25A-AMP220-02B-T
25A-AMP220-03-T
25A-AMP320-03B-T
25A-AMP320-04B-RT
25A-AMP320-04B-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard Flow Direction Size of Body Accessory Clogging Checker Compatible Models

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm200[Rc (R)] Rc1/4StandardNoNo[(Left)] Right→Lower2With BracketYes-

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm200[Rc (R)] Rc1/4StandardNoNo[(Right)] Left to Bottom2With BracketYes-

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm200[Rc (R)] Rc3/8StandardNoNo[(Right)] Left to Bottom2NoneYes-

4,740,800 VND

1 Piece(s) 32 Day(s) [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm-[Rc (R)] Rc3/8StandardNoNo[(Right)] Left to Bottom3With BracketYes-

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm-[Rc (R)] Rc1/2StandardNoNo[(Left)] Right→Lower3With BracketYes-

-

1 Piece(s) Quote [Exhaust Filter] Exhaust CleanerGeneral Dry Air0.01μm-[Rc (R)] Rc1/2StandardNoNo[(Right)] Left to Bottom3With BracketYes-