(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series (Part Number)

Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

Part Number
20-AM350C-03BC
20-AM350C-03BD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Element materials Compatible Models

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air0.3μm1500[Rc (R)] Rc3/8Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.C. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightNone350CWith BracketNBRNone--

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air0.3μm1500[Rc (R)] Rc3/8Non-Purple Specification (Prevent form Copper Ion Generating)[Auto Float Type] N.O. Automatic DrainNoPipe connection type0.05~1.0[(Right)] From Left to RightNone350CWith BracketNBRNone--

Loading...Tải…

  1. 1