(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series (Part Number)

Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

Part Number
10-AM150C-02B-JT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Element materials Compatible Models

2,296,000 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air0.3μm-[Rc (R)] Rc1/4Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightNone150CWith BracketNBRYes--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 10-AM150C-02B-JT in the Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-AM150C-02B-JT trong chuỗi Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series.

Products like this...

Part Number
10-AM-EL250-F
10-AM-EL350
10-AM-EL350-F
10-AM250C-02-J
10-AM250C-02B-J
10-AM250C-02B-JF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Element materials Compatible Models

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)-----------For option F-NoneFKMNoneGlass fiber and others10-AM250C

887,200 VND

1 Piece(s) 32 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)-----------Except option F-NoneNBRNoneGlass fiber and others10-AM350C

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)-----------For option F-NoneFKMNoneGlass fiber and others10-AM350C

2,185,600 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air0.3μm-[Rc (R)] Rc1/4Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightNone250CNoneNBRNone--

2,296,000 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air0.3μm-[Rc (R)] Rc1/4Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightNone250CWith BracketNBRNone--

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air0.3μm-[Rc (R)] Rc1/4Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightNone250CWith BracketFKMNone--