(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series (Part Number)

Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.

Part Number
10-AM450C-04-JT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Element materials Compatible Models

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air0.3μm2200[Rc (R)] Rc1/2Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightNone450CNoneNBRYes--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 10-AM450C-04-JT in the Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-AM450C-04-JT trong chuỗi Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series.

Products like this...

Part Number
10-AM-EL250-F
10-AM-EL350
10-AM-EL350-F
10-AM450C-04B-J
10-AM450C-04B-JT
10-AM450C-06-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Clogging Checker Element materials Compatible Models

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)-----------For option F-NoneFKMNoneGlass fiber and others10-AM250C

887,200 VND

1 Piece(s) 32 Day(s) [Related Components (Element for Replacement)] Related components (element assembly)-----------Except option F-NoneNBRNoneGlass fiber and others10-AM350C

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)-----------For option F-NoneFKMNoneGlass fiber and others10-AM350C

5,430,400 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air0.3μm2200[Rc (R)] Rc1/2Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightNone450CWith BracketNBRNone--

5,984,800 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air0.3μm2200[Rc (R)] Rc1/2Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightNone450CWith BracketNBRYes--

5,256,800 VND

1 Piece(s) 32 Day(s) [Standard] StandardGeneral Dry Air0.3μm2200[Rc (R)] Rc3/4Clean Room Specifications (Prevent dust)NoNoPipe connection type0.05~1.0[(Right)] From Left to RightNone450CNoneNBRNone--