(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.
[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.
Part Number |
---|
20-AM550C-06D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Clogging Checker | Element materials | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Standard] Standard | General Dry Air | 0.3μm | 3700 | [Rc (R)] Rc | 3/4 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | None | 550C | None | NBR | None | - | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part 20-AM550C-06D in the Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 20-AM550C-06D trong chuỗi Mist Separator Clean Series and Copper/Fluorine-Free Specifications 10-/20-AM Series.
Part Number |
---|
10-AM-EL250-F |
10-AM-EL350 |
10-AM-EL350-F |
20-AM650-10BD |
20-AM650-10D-T |
20-AM850-14D-T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Clogging Checker | Element materials | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | For option F | - | None | FKM | None | Glass fiber and others | 10-AM250C | ||
887,200 VND | 1 Piece(s) | 32 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | Except option F | - | None | NBR | None | Glass fiber and others | 10-AM350C | ||
- | 1 Piece(s) | Quote | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | For option F | - | None | FKM | None | Glass fiber and others | 10-AM350C | ||
- | 1 Piece(s) | Quote | [Standard] Standard | General Dry Air | 0.3μm | - | [Rc (R)] Rc | 1 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | None | 650 | With Bracket | NBR | None | - | - | ||
- | 1 Piece(s) | Quote | [Standard] Standard | General Dry Air | 0.3μm | - | [Rc (R)] Rc | 1 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | None | 650 | None | NBR | Yes | - | - | ||
- | 1 Piece(s) | Quote | [Standard] Standard | General Dry Air | 0.3μm | 12000 | [Rc (R)] Rc | 1 1/2 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | No | Pipe connection type | 0.05~1.0 | [(Right)] From Left to Right | None | 850 | None | NBR | Yes | - | - |