(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.
[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.
[21-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (grease and packaging form differ from the Clean Series. )
Part Number |
---|
10-AF40-F03B-J-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Drain Storage Capacity (cm3) | Specifications | Size of Body | Accessory | Drain Outlet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 2800 | [G] G | 3/8 | Clean Room Specifications (Prevent dust) | No | [Plastic] Nylon Case | Presence | [(Right)] From Left to Right | 45 | Clean series | 40 | With Bracket | Drain guide 1/4 |
Loading...Tải…
Type | Standard | Compressed Air Quality | General Dry Air | Filtration Level | 5μm |
---|---|---|---|---|---|
How to Connect | Pipe connection type | Operating Pressure Range(MPa) | null::1.0 | Pressure Unit | MPa |
Please check the type/dimensions/specifications of the part 10-AF40-F03B-J-A in the Air Filter, Clean and Low Dust Generation 10-/20-/21-AF-A Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-AF40-F03B-J-A trong chuỗi Air Filter, Clean and Low Dust Generation 10-/20-/21-AF-A Series.
Part Number |
---|
10-AF30-02B-J-A |
10-AF30-03-J-A |
10-AF30-03B-J-A |
10-AF40-F04-J-A |
10-AF40-F06B-J-A |
10-AF50-F06-J-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Drain Storage Capacity (cm3) | Specifications | Size of Body | Accessory | Drain Outlet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
921,600 VND | 1 Piece(s) | 32 Day(s) | 1600 | [Rc (R)] Rc | 1/4 | Clean Room Specifications (Prevent dust) | No | [Plastic] Nylon Case | Presence | [(Right)] From Left to Right | 25 | Clean series | 30 | With Bracket | Drain guide 1/4 | ||
- | 1 Piece(s) | Quote | 2100 | [Rc (R)] Rc | 3/8 | Clean Room Specifications (Prevent dust) | No | [Plastic] Nylon Case | Presence | [(Right)] From Left to Right | 25 | Clean series | 30 | Without optional mounting parts | Drain guide 1/4 | ||
- | 1 Piece(s) | Quote | 2100 | [Rc (R)] Rc | 3/8 | Clean Room Specifications (Prevent dust) | No | [Plastic] Nylon Case | Presence | [(Right)] From Left to Right | 25 | Clean series | 30 | With Bracket | Drain guide 1/4 | ||
- | 1 Piece(s) | Quote | 3700 | [G] G | 1/2 | Clean Room Specifications (Prevent dust) | No | [Plastic] Nylon Case | Presence | [(Right)] From Left to Right | 45 | Clean series | 40 | Without optional mounting parts | Drain guide 1/4 | ||
- | 1 Piece(s) | Quote | 4200 | [G] G | 3/4 | Clean Room Specifications (Prevent dust) | No | [Plastic] Nylon Case | Presence | [(Right)] From Left to Right | 45 | Clean series | 40 | With Bracket | Drain guide 1/4 | ||
- | 1 Piece(s) | Quote | 6100 | [G] G | 3/4 | Clean Room Specifications (Prevent dust) | No | [Plastic] Nylon Case | Presence | [(Right)] From Left to Right | 45 | Clean series | 50 | Without optional mounting parts | Drain guide 1/4 |