(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Compact Direct Operated 3 Port Solenoid Valve for Water and Air VDW200/300 Series (Part Number)

Compact Direct Operated 3 Port Solenoid Valve for Water and Air VDW200/300 Series
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
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Improved durability
・ Universal Porting VDW 200/300 (3 ports)
・ Improved environmental resistance

Drawing

VDW250-□G/W

Drawing of VDW250-□G/W, Compact direct acting 3-port solenoid valve for water/air, VDW200 / 300 Series

VDW350-□G/W

Drawing of VDW350-□G/W, Compact direct acting 3-port solenoid valve for water/air, VDW200 / 300 Series

Product Specifications

Product Specifications

Valve
Specifications
Valve structureDirect operated poppet
Operating fluid ^*1)Water (excluding sewage and agricultural water), air, low vacuum
Pressure resistant MPa2.0
Ambient temperature °C-10 to 50
Fluid temperature °C1 to 50 (no freezing)
AtmosphereLocations without corrosive or explosive gases
Valve leak cm^3 / min0 (note: with water pressure), 1 (Air)
Mounting orientationFree
Vibration / Impact m/s^2 *3)30/150
Coil
Specifications
Rated Voltage24 V DC,12 V,100 V AC,110 V,200 V,220 V (50/60 Hz)
Allowable voltage fluctuation %Rated voltage ±10
Coil insulation typeType B
Protective structureGrommet / tape windingDust-proof (IP40 equivalent)
Flat terminal / moldingDust-tight (IP60 equivalent)^*4)
Grommet / moldingDust-tight and water jet protection (IP65 equivalent)
Power consumption W^*2)3

*1) When using with deionized water (pure water), select L (SUS or FKM) as the material type.
*2) Since the AC coil specifications are equipped with a rectifying element, there is no difference in power consumption due to start-up and excitation.
      The wattage will be 3.5 W at 110/220 V AC.
*3) Vibration resistance: No malfunction when tested under 5 to 200 Hz 1 sweep, axial and perpendicular directions of the armature, energized and non-energized conditions.
      Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the armature in both energized and non-energized conditions (once for each condition).
*4) Since the electrical connection is exposed, it is not water resistant.

Product Specifications

Part numberPipe connection diameterOrifice Diameter
mm ø
Maximum operating pressure differential
MPa^*2)
Usable
Pressure Range
MPa^*3)
Weight
kg
Pressure Port 1Pressure ports 2 and 3^*1)
VDW200M5
1/8 (6 A)
10.90.30 to 1.00.12
1.60.70.1
VDW3001/8 (6 A)
1/4 (8 A)
20.80.21/8:0.27
1/4:0.30
30.40.1
40.20.05

*1) Indicates the maximum operating pressure difference between pressure ports 2 and 3.
*2) The maximum operating pressure difference differs depending on the fluid flow direction.
*3) For products of low vacuum specifications, the operating pressure range is 1 Torr (1.33 × 10^2 Pa) to 1.0 MPa.

Part Number
VDW250-5W-1-01N-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Insulation Class Voltage Sealing materials Option Body material Detailed type CE compliant Coil type Types of Related components Applicable valve

-

1 Piece(s) Quote 10Electromagnetic TypeAir / Water / VacuumStandard / Dust Resistant / Jet Proof Type3-Port UniversalNPT1/8Linear Motion Type1B-NBRNoneSUSVDW250NoneGrommet / molding--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part VDW250-5W-1-01N-G in the Compact Direct Operated 3 Port Solenoid Valve for Water and Air VDW200/300 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VDW250-5W-1-01N-G trong chuỗi Compact Direct Operated 3 Port Solenoid Valve for Water and Air VDW200/300 Series.

Products like this...

Part Number
VDW250-1G-1-01-A
VDW250-1G-1-01-A-F
VDW250-1G-1-01-A-F-Q
VDW250-5W-1-M5
VDW250-5W-1-M5-A
VDW250-5W-1-M5-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Insulation Class Voltage Sealing materials Option Body material Detailed type CE compliant Coil type Types of Related components Applicable valve

-

1 Piece(s) Quote 10Electromagnetic TypeWater / Vacuum / AirStandard / Dust Resistant3-Port Universal[Rc (R)] Rc1/8Linear Motion Type1B100 V AC (50/60 Hz)FKMNoneC37VDW250NoneGrommet / tape winding--

-

1 Piece(s) Quote 10Electromagnetic TypeWater / Vacuum / AirStandard / Dust Resistant3-Port Universal[Rc (R)] Rc1/8Linear Motion Type1B100 V AC (50/60 Hz)FKMWith foot bracketC37VDW250NoneGrommet / tape winding--

-

1 Piece(s) Quote 10Electromagnetic TypeWater / Vacuum / AirStandard / Dust Resistant3-Port Universal[Rc (R)] Rc1/8Linear Motion Type1B100 V AC (50/60 Hz)FKMWith foot bracketC37VDW250CE-compliant productGrommet / tape winding--

-

1 Piece(s) Quote 10Electromagnetic TypeWater / Vacuum / AirStandard / Dust Resistant / Jet Proof Type3-Port UniversalMM5Linear Motion Type1B-NBRNoneC37VDW250NoneGrommet / molding--

-

1 Piece(s) Quote 10Electromagnetic TypeWater / Vacuum / AirStandard / Dust Resistant / Jet Proof Type3-Port UniversalMM5Linear Motion Type1B-FKMNoneC37VDW250NoneGrommet / molding--

-

1 Piece(s) Quote -Electromagnetic TypeWater / Vacuum / AirStandard / Dust Resistant / Jet Proof Type3-Port UniversalMM5Linear Motion Type1B-NBRNoneSUSVDW250NoneGrommet / molding--