(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Improved durability
・ Universal Porting VDW 200/300 (3 ports)
・ Improved environmental resistance
Valve Specifications | Valve structure | Direct operated poppet | |
---|---|---|---|
Operating fluid ^*1) | Water (excluding sewage and agricultural water), air, low vacuum | ||
Pressure resistant MPa | 2.0 | ||
Ambient temperature °C | -10 to 50 | ||
Fluid temperature °C | 1 to 50 (no freezing) | ||
Atmosphere | Locations without corrosive or explosive gases | ||
Valve leak cm^3 / min | 0 (note: with water pressure), 1 (Air) | ||
Mounting orientation | Free | ||
Vibration / Impact m/s^2 *3) | 30/150 | ||
Coil Specifications | Rated Voltage | 24 V DC,12 V,100 V AC,110 V,200 V,220 V (50/60 Hz) | |
Allowable voltage fluctuation % | Rated voltage ±10 | ||
Coil insulation type | Type B | ||
Protective structure | Grommet / tape winding | Dust-proof (IP40 equivalent) | |
Flat terminal / molding | Dust-tight (IP60 equivalent)^*4) | ||
Grommet / molding | Dust-tight and water jet protection (IP65 equivalent) | ||
Power consumption W^*2) | 3 |
*1) When using with deionized water (pure water), select L (SUS or FKM) as the material type.
*2) Since the AC coil specifications are equipped with a rectifying element, there is no difference in power consumption due to start-up and excitation.
The wattage will be 3.5 W at 110/220 V AC.
*3) Vibration resistance: No malfunction when tested under 5 to 200 Hz 1 sweep, axial and perpendicular directions of the armature, energized and non-energized conditions.
Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the armature in both energized and non-energized conditions (once for each condition).
*4) Since the electrical connection is exposed, it is not water resistant.
Part number | Pipe connection diameter | Orifice Diameter mm ø | Maximum operating pressure differential MPa^*2) | Usable Pressure Range MPa^*3) | Weight kg | |
---|---|---|---|---|---|---|
Pressure Port 1 | Pressure ports 2 and 3^*1) | |||||
VDW200 | M5 1/8 (6 A) | 1 | 0.9 | 0.3 | 0 to 1.0 | 0.12 |
1.6 | 0.7 | 0.1 | ||||
VDW300 | 1/8 (6 A) 1/4 (8 A) | 2 | 0.8 | 0.2 | 1/8:0.27 1/4:0.30 | |
3 | 0.4 | 0.1 | ||||
4 | 0.2 | 0.05 |
*1) Indicates the maximum operating pressure difference between pressure ports 2 and 3.
*2) The maximum operating pressure difference differs depending on the fluid flow direction.
*3) For products of low vacuum specifications, the operating pressure range is 1 Torr (1.33 × 10^2 Pa) to 1.0 MPa.
Part Number |
---|
VDW350-3W-2-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Driving Type | Orifice Dia. (Ø) | Insulation Class | Voltage | Sealing materials | Option | Body material | Detailed type | CE compliant | Coil type | Types of Related components | Applicable valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Electromagnetic Type | Air / Water / Vacuum | Standard / Dust Resistant / Jet Proof Type | 3-Port Universal | [Rc (R)] Rc | 1/4 | Linear Motion Type | - | B | 110 V AC (50/60 Hz) | NBR | None | C37 | VDW350 | None | Grommet / molding | - | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part VDW350-3W-2-02 in the Compact Direct Operated 3 Port Solenoid Valve for Water and Air VDW200/300 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VDW350-3W-2-02 trong chuỗi Compact Direct Operated 3 Port Solenoid Valve for Water and Air VDW200/300 Series.
Part Number |
---|
VDW250-1G-1-01-A |
VDW250-1G-1-01-A-F |
VDW250-1G-1-01-A-F-Q |
VDW350-3W-2-02-H |
VDW350-4G-2-01 |
VDW350-4G-2-01-F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Driving Type | Orifice Dia. (Ø) | Insulation Class | Voltage | Sealing materials | Option | Body material | Detailed type | CE compliant | Coil type | Types of Related components | Applicable valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Electromagnetic Type | Water / Vacuum / Air | Standard / Dust Resistant | 3-Port Universal | [Rc (R)] Rc | 1/8 | Linear Motion Type | 1 | B | 100 V AC (50/60 Hz) | FKM | None | C37 | VDW250 | None | Grommet / tape winding | - | - | ||
- | 1 Piece(s) | Quote | 10 | Electromagnetic Type | Water / Vacuum / Air | Standard / Dust Resistant | 3-Port Universal | [Rc (R)] Rc | 1/8 | Linear Motion Type | 1 | B | 100 V AC (50/60 Hz) | FKM | With foot bracket | C37 | VDW250 | None | Grommet / tape winding | - | - | ||
- | 1 Piece(s) | Quote | 10 | Electromagnetic Type | Water / Vacuum / Air | Standard / Dust Resistant | 3-Port Universal | [Rc (R)] Rc | 1/8 | Linear Motion Type | 1 | B | 100 V AC (50/60 Hz) | FKM | With foot bracket | C37 | VDW250 | CE-compliant product | Grommet / tape winding | - | - | ||
- | 1 Piece(s) | Quote | 10 | Electromagnetic Type | Water / Vacuum / Air | Standard / Dust Resistant / Jet Proof Type | 3-Port Universal | [Rc (R)] Rc | 1/4 | Linear Motion Type | - | B | 110 V AC (50/60 Hz) | FKM | None | SUS | VDW350 | None | Grommet / molding | - | - | ||
669,600 VND | 1 Piece(s) | 32 Day(s) | - | Electromagnetic Type | Water / Vacuum / Air | Standard / Dust Resistant | 3-Port Universal | [Rc (R)] Rc | 1/8 | Linear Motion Type | - | B | 220 V AC (50/60 Hz) | NBR | None | C37 | VDW350 | None | Grommet / tape winding | - | - | ||
706,400 VND | 1 Piece(s) | 32 Day(s) | - | Electromagnetic Type | Water / Vacuum / Air | Standard / Dust Resistant | 3-Port Universal | [Rc (R)] Rc | 1/8 | Linear Motion Type | - | B | 220 V AC (50/60 Hz) | NBR | With foot bracket | C37 | VDW350 | None | Grommet / tape winding | - | - |