(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Valve for Water and Chemical Base Fluids (2/3 Port Air Operated Valve) VCC Series (Part Number)

Valve for Water and Chemical Base Fluids (2/3 Port Air Operated Valve) VCC Series
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
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ This product can be used for 2-component paint (VCC12D)
The PTFE diaphragm structure eliminates sliding parts
Reduction of paint sticking
・ It can be equipped with a robot arm (space saving, lightweight)
2 valves per station (30 mm pitch)
2 and 3 ports are mixed
Resin manifold block

Part Number
VV2CC1-0200C4-G06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Connection Type Plumbing Thread Nominal Tube Dia. Operating Temperature Range
(°C)
Pipe opening type (details) Number of ports Pilot port piping method Piping Number of mountable 2-port valves Number of mountable 3-port valves Number of mountable cleaning valves Gate Valve Types of Related components Number of manifold blocks Specifications

-

1 Piece(s) Quote 10[Related Components] Related components---5~50-2 port valve, cleaning valveø4 quick-connect fitting (Antistatic type)-2 units (Color)Without 3-port valve5 units (2-port valve)1 unitManifolds--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Fluid Air / Water

Please check the type/dimensions/specifications of the part VV2CC1-0200C4-G06 in the Valve for Water and Chemical Base Fluids (2/3 Port Air Operated Valve) VCC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VV2CC1-0200C4-G06 trong chuỗi Valve for Water and Chemical Base Fluids (2/3 Port Air Operated Valve) VCC Series.

Products like this...

Part Number
VCC-G-D-1
VCC-G-D-2
VCC12-00
VV2CC1-0200C6
VV2CC1-0200C6-G02
VV2CC1-0200C6-G04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Connection Type Plumbing Thread Nominal Tube Dia. Operating Temperature Range
(°C)
Pipe opening type (details) Number of ports Pilot port piping method Piping Number of mountable 2-port valves Number of mountable 3-port valves Number of mountable cleaning valves Gate Valve Types of Related components Number of manifold blocks Specifications

-

1 Piece(s) Quote 10[Related Components] Related components---5~50--------Union nut attaching/detaching socket-Applicable fitting VCK□0806, 0604

-

1 Piece(s) Quote 10[Related Components] Related components---5~50--------Union nut attaching/detaching socket-Applicable fitting VCK□1209, 1008, 1075

6,333,600 VND

1 Piece(s) 32 Day(s) -Air Operating TypeOthers--5~50-2-port valve------Valve--

-

1 Piece(s) Quote -[Related Components] Related components---5~50-2 port valve, cleaning valveø6 quick-connect fitting (Antistatic type)-2 units (Color)Without 3-port valveNone-Manifolds--

-

1 Piece(s) Quote -[Related Components] Related components---5~50-2 port valve, cleaning valveø6 quick-connect fitting (Antistatic type)-2 units (Color)Without 3-port valve1 units (2-port valve)1 unitManifolds--

-

1 Piece(s) Quote 10[Related Components] Related components---5~50-2 port valve, cleaning valveø6 quick-connect fitting (Antistatic type)-2 units (Color)Without 3-port valve3 units (2-port valve)1 unitManifolds--