(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Valve for Water and Chemical Base Fluids (2/3 Port Air Operated Valve) VCC Series (Part Number)

Valve for Water and Chemical Base Fluids (2/3 Port Air Operated Valve) VCC Series
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ This product can be used for 2-component paint (VCC12D)
The PTFE diaphragm structure eliminates sliding parts
Reduction of paint sticking
・ It can be equipped with a robot arm (space saving, lightweight)
2 valves per station (30 mm pitch)
2 and 3 ports are mixed
Resin manifold block

Part Number
VV2CC1-1000C4-G04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Connection Type Plumbing Thread Nominal Tube Dia. Operating Temperature Range
(°C)
Pipe opening type (details) Number of ports Pilot port piping method Piping Number of mountable 2-port valves Number of mountable 3-port valves Number of mountable cleaning valves Gate Valve Types of Related components Number of manifold blocks Specifications

-

1 Piece(s) Quote 10[Related Components] Related components---5~50-2 port valve, cleaning valveø4 quick-connect fitting (Antistatic type)-10 units (Color)Without 3-port valve3 units (2-port valve)1 unitManifolds--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Fluid Air / Water

Please check the type/dimensions/specifications of the part VV2CC1-1000C4-G04 in the Valve for Water and Chemical Base Fluids (2/3 Port Air Operated Valve) VCC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VV2CC1-1000C4-G04 trong chuỗi Valve for Water and Chemical Base Fluids (2/3 Port Air Operated Valve) VCC Series.

Products like this...

Part Number
VCC-G-D-1
VCC-G-D-2
VCC12-00
VV2CC1-1000C6
VV2CC1-1000C6-G02
VV2CC1-1000C6-G04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Connection Type Plumbing Thread Nominal Tube Dia. Operating Temperature Range
(°C)
Pipe opening type (details) Number of ports Pilot port piping method Piping Number of mountable 2-port valves Number of mountable 3-port valves Number of mountable cleaning valves Gate Valve Types of Related components Number of manifold blocks Specifications

-

1 Piece(s) Quote 10[Related Components] Related components---5~50--------Union nut attaching/detaching socket-Applicable fitting VCK□0806, 0604

-

1 Piece(s) Quote 10[Related Components] Related components---5~50--------Union nut attaching/detaching socket-Applicable fitting VCK□1209, 1008, 1075

6,333,600 VND

1 Piece(s) 32 Day(s) -Air Operating TypeOthers--5~50-2-port valve------Valve--

-

1 Piece(s) Quote 10[Related Components] Related components---5~50-2 port valve, cleaning valveø6 quick-connect fitting (Antistatic type)-10 units (Color)Without 3-port valveNone-Manifolds--

-

1 Piece(s) Quote 10[Related Components] Related components---5~50-2 port valve, cleaning valveø6 quick-connect fitting (Antistatic type)-10 units (Color)Without 3-port valve1 units (2-port valve)1 unitManifolds--

-

1 Piece(s) Quote 10[Related Components] Related components---5~50-2 port valve, cleaning valveø6 quick-connect fitting (Antistatic type)-10 units (Color)Without 3-port valve3 units (2-port valve)1 unitManifolds--