(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ This product can be used for 2-component paint (VCC12D)
The PTFE diaphragm structure eliminates sliding parts
Reduction of paint sticking
・ It can be equipped with a robot arm (space saving, lightweight)
2 valves per station (30 mm pitch)
2 and 3 ports are mixed
Resin manifold block
Part Number |
---|
VV2CC1-1600C4-G02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Operating Temperature Range (°C) | Pipe opening type (details) | Number of ports | Pilot port piping method | Piping | Number of mountable 2-port valves | Number of mountable 3-port valves | Number of mountable cleaning valves | Gate Valve | Types of Related components | Number of manifold blocks | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 16 units (Color) | Without 3-port valve | 1 units (2-port valve) | 1 unit | Manifolds | - | - |
Loading...Tải…
Applicable Fluid | Air / Water |
---|
Please check the type/dimensions/specifications of the part VV2CC1-1600C4-G02 in the Valve for Water and Chemical Base Fluids (2/3 Port Air Operated Valve) VCC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VV2CC1-1600C4-G02 trong chuỗi Valve for Water and Chemical Base Fluids (2/3 Port Air Operated Valve) VCC Series.
Part Number |
---|
VCC-G-D-1 |
VCC-G-D-2 |
VCC12-00 |
VV2CC1-1600C4-G04 |
VV2CC1-1600C6 |
VV2CC1-2400C4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Operating Temperature Range (°C) | Pipe opening type (details) | Number of ports | Pilot port piping method | Piping | Number of mountable 2-port valves | Number of mountable 3-port valves | Number of mountable cleaning valves | Gate Valve | Types of Related components | Number of manifold blocks | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | [Related Components] Related components | - | - | - | 5~50 | - | - | - | - | - | - | - | - | Union nut attaching/detaching socket | - | Applicable fitting VCK□0806, 0604 | ||
- | 1 Piece(s) | Quote | 10 | [Related Components] Related components | - | - | - | 5~50 | - | - | - | - | - | - | - | - | Union nut attaching/detaching socket | - | Applicable fitting VCK□1209, 1008, 1075 | ||
6,333,600 VND | 1 Piece(s) | 32 Day(s) | - | Air Operating Type | Others | - | - | 5~50 | - | 2-port valve | - | - | - | - | - | - | Valve | - | - | ||
- | 1 Piece(s) | Quote | - | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 16 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
- | 1 Piece(s) | Quote | - | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 16 units (Color) | Without 3-port valve | None | - | Manifolds | - | - | ||
- | 1 Piece(s) | Quote | - | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 24 units (Color) | Without 3-port valve | None | - | Manifolds | - | - |