(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Filter for Industrial Use FGC Series (Part Number)

Filter for Industrial Use FGC Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Various elements can be selected according to "filtration conditions," and it can be applied to a wide range of applications.
· Since the structure is vertical type, the loss of "filtrated liquid" is minimum.
· Maintenance and inspection are easy, and element replacement is especially easy.
· This filter does not conform to the High-Pressure Gas Safety Act of Japan.

Part Number
FGC4SB-10-M010V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Filtration Level Bowl Material Max. Operating Pressure
(MPa)
Nominal of pipe flange Element length Element type Element materials Element seal materials

-

1 Piece(s) Quote [Standard] Industrial Filter10μm[Metal] SUS304425 (1B)500Micro-meshSUS316 / EpoxyFKM

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Compressed Air Quality Fluid Connection Type Pipe flange Operating Environment Standard
Drain Cock No Bowl Guard No How to Connect Pipe connection type
Flow Direction From Left to Right

Please check the type/dimensions/specifications of the part FGC4SB-10-M010V in the Filter for Industrial Use FGC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FGC4SB-10-M010V trong chuỗi Filter for Industrial Use FGC Series.

Products like this...

Part Number
FGC1CA-04-H100
FGC1CA-04-L005T
FGC1CA-04-L105N
FGC4SB-10-M020V
FGC4SB-10-M040N
FGC4SB-10-M105N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Filtration Level Bowl Material Max. Operating Pressure
(MPa)
Nominal of pipe flange Element length Element type Element materials Element seal materials

-

1 Piece(s) Quote [Standard] Industrial Filter_1[Metal] SGP115 (1/2B)250FiberCottonNone

-

1 Piece(s) Quote [Standard] Industrial Filter5μm[Metal] SGP115 (1/2B)250Micro-meshSUS 316Fluoropolymer

-

1 Piece(s) Quote [Standard] Industrial Filter105μm[Metal] SGP115 (1/2B)250Micro-meshSUS 316NBR

-

1 Piece(s) Quote [Standard] Industrial Filter_[Metal] SUS304425 (1B)500Micro-meshSUS316 / EpoxyFKM

-

1 Piece(s) Quote [Standard] Industrial Filter40μm[Metal] SUS304425 (1B)500Micro-meshSUS316 / EpoxyNBR

-

1 Piece(s) Quote [Standard] Industrial Filter105μm[Metal] SUS304425 (1B)500Micro-meshSUS316 / EpoxyNBR