(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Various elements can be selected according to "filtration conditions," and it can be applied to a wide range of applications.
· Since the structure is vertical type, the loss of "filtrated liquid" is minimum.
· Maintenance and inspection are easy, and element replacement is especially easy.
· This filter does not conform to the High-Pressure Gas Safety Act of Japan.
Part Number |
---|
FGC1CA-04-TX50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Filtration Level | Bowl Material | Max. Operating Pressure (MPa) | Nominal of pipe flange | Element length | Element type | Element materials | Element seal materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | 0.5μm | [Metal] SGP | 1 | 15 (1/2B) | 250 | Fiber | Polypropylene | None |
Loading...Tải…
Compressed Air Quality | Fluid | Connection Type | Pipe flange | Operating Environment | Standard |
---|---|---|---|---|---|
Drain Cock | No | Bowl Guard | No | How to Connect | Pipe connection type |
Flow Direction | From Left to Right |
Please check the type/dimensions/specifications of the part FGC1CA-04-TX50 in the Filter for Industrial Use FGC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FGC1CA-04-TX50 trong chuỗi Filter for Industrial Use FGC Series.
Part Number |
---|
FGC1CA-04-H100 |
FGC1CA-04-L005T |
FGC1CA-04-L105N |
FGC1CA-06-H005 |
FGC1CA-06-HX50 |
FGC1CA-06-P020N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Filtration Level | Bowl Material | Max. Operating Pressure (MPa) | Nominal of pipe flange | Element length | Element type | Element materials | Element seal materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | _1 | [Metal] SGP | 1 | 15 (1/2B) | 250 | Fiber | Cotton | None | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 15 (1/2B) | 250 | Micro-mesh | SUS 316 | Fluoropolymer | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | 105μm | [Metal] SGP | 1 | 15 (1/2B) | 250 | Micro-mesh | SUS 316 | NBR | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 20 (3/4B) | 250 | Fiber | Cotton | None | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | 0.5μm | [Metal] SGP | 1 | 20 (3/4B) | 250 | Fiber | Cotton | None | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | _ | [Metal] SGP | 1 | 20 (3/4B) | 250 | Paper | Cotton | NBR |