(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Various elements can be selected according to "filtration conditions," and it can be applied to a wide range of applications.
· Since the structure is vertical type, the loss of "filtrated liquid" is minimum.
· Maintenance and inspection are easy, and element replacement is especially easy.
· When it is used for gas, it will be treated as a custom order product that Class-2 pressure vessel should be applied. (Internal volume less than 40 L is excluded)
Part Number |
---|
FGAS04A-14-H001 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Filtration Level | Bowl Material | Nominal of pipe flange | Element length | Element type | Element materials | Element seal materials | Number of arranged elements |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | 1μm | [Metal] SUS304 | 40 (1 1/2B) | 250 | Fiber | Cotton | None | 4 |
Loading...Tải…
Compressed Air Quality | Fluid | Connection Type | Pipe flange | Operating Environment | Standard |
---|---|---|---|---|---|
Drain Cock | No | Bowl Guard | No | How to Connect | Pipe connection type |
Operating Pressure Range(MPa) | null::1 | Flow Direction | From Left to Right |
Please check the type/dimensions/specifications of the part FGAS04A-14-H001 in the Filter for Industrial Use FGA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FGAS04A-14-H001 trong chuỗi Filter for Industrial Use FGA Series.
Part Number |
---|
FGAC04A-10-B010N |
FGAC04A-10-B120N |
FGAC04A-10-L020T |
FGAS04A-14-H005 |
FGAS04A-14-H010 |
FGAS04A-14-H050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Filtration Level | Bowl Material | Nominal of pipe flange | Element length | Element type | Element materials | Element seal materials | Number of arranged elements |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | 10μm | [Metal] SS400 | 25 (1B) | 250 | Sintered metal | Bronze | NBR | 4 | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | 120μm | [Metal] SS400 | 25 (1B) | 250 | Sintered metal | Bronze | NBR | 4 | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | _ | [Metal] SS400 | 25 (1B) | 250 | Micro-mesh | SUS 316 | Fluoropolymer | 4 | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | 5μm | [Metal] SUS304 | 40 (1 1/2B) | 250 | Fiber | Cotton | None | 4 | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | 10μm | [Metal] SUS304 | 40 (1 1/2B) | 250 | Fiber | Cotton | None | 4 | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | 50μm | [Metal] SUS304 | 40 (1 1/2B) | 250 | Fiber | Cotton | None | 4 |