(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Filter for Industrial Use FGA Series (Part Number)

Filter for Industrial Use FGA Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Various elements can be selected according to "filtration conditions," and it can be applied to a wide range of applications.
· Since the structure is vertical type, the loss of "filtrated liquid" is minimum.
· Maintenance and inspection are easy, and element replacement is especially easy.
· When it is used for gas, it will be treated as a custom order product that Class-2 pressure vessel should be applied. (Internal volume less than 40 L is excluded)

Part Number
FGAS04A-14-H005
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Filtration Level Bowl Material Nominal of pipe flange Element length Element type Element materials Element seal materials Number of arranged elements

-

1 Piece(s) Quote [Standard] Industrial Filter5μm[Metal] SUS30440 (1 1/2B)250FiberCottonNone4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Compressed Air Quality Fluid Connection Type Pipe flange Operating Environment Standard
Drain Cock No Bowl Guard No How to Connect Pipe connection type
Operating Pressure Range(MPa) null::1 Flow Direction From Left to Right

Please check the type/dimensions/specifications of the part FGAS04A-14-H005 in the Filter for Industrial Use FGA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FGAS04A-14-H005 trong chuỗi Filter for Industrial Use FGA Series.

Products like this...

Part Number
FGAC04A-10-B010N
FGAC04A-10-B120N
FGAC04A-10-L020T
FGAS04A-14-H010
FGAS04A-14-H050
FGAS04A-14-H100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Filtration Level Bowl Material Nominal of pipe flange Element length Element type Element materials Element seal materials Number of arranged elements

-

1 Piece(s) Quote [Standard] Industrial Filter10μm[Metal] SS40025 (1B)250Sintered metalBronzeNBR4

-

1 Piece(s) Quote [Standard] Industrial Filter120μm[Metal] SS40025 (1B)250Sintered metalBronzeNBR4

-

1 Piece(s) Quote [Standard] Industrial Filter_[Metal] SS40025 (1B)250Micro-meshSUS 316Fluoropolymer4

-

1 Piece(s) Quote [Standard] Industrial Filter10μm[Metal] SUS30440 (1 1/2B)250FiberCottonNone4

-

1 Piece(s) Quote [Standard] Industrial Filter50μm[Metal] SUS30440 (1 1/2B)250FiberCottonNone4

-

1 Piece(s) Quote [Standard] Industrial Filter_1[Metal] SUS30440 (1 1/2B)250FiberCottonNone4