(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Filter for Industrial Use FGG Series (Part Number)

Filter for Industrial Use FGG Series
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
  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Suitable for "filtration" of high flow rate and low pressure.
· Since it is a V band type, element replacement is easy. (With cover shatter-resistant prevention mechanism)

Part Number
FGGSD-20-P010NA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction O-Ring, Gasket Material Element length Element type Element materials Element seal materials Pressure gauge accessories

-

1 Piece(s) Quote [Standard] Industrial FilterFluid10μm[Rc (R)] Rc2StandardNo[Metal] SUS304NoPipe connection typenull~0.7-NBR1,000PaperCottonNBRN/A (with Plug)

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part FGGSD-20-P010NA in the Filter for Industrial Use FGG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FGGSD-20-P010NA trong chuỗi Filter for Industrial Use FGG Series.

Products like this...

Part Number
FGGLB-20-A-G2
FGGLB-20-B002VA
FGGLB-20-B002VA-G1
FGGSD-20-S001NA-G1
FGGSD-20-S001NA-G2
FGGSD-20-S005NA-G1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction O-Ring, Gasket Material Element length Element type Element materials Element seal materials Pressure gauge accessories

-

1 Piece(s) Quote [Related Components (Auxiliary Devices)] Container single itemFluidNo[Rc (R)] Rc2StandardNo[Metal] SUS304NoPipe connection typenull~0.7[(Right)] Left to BottomFKM500NoneNoneNoneG46-10-02-SRB (liquid contact part: SUS)

-

1 Piece(s) Quote [Standard] Industrial FilterFluid2㎛ [Rc (R)] Rc2StandardNo[Metal] SUS304NoPipe connection typenull~0.7-FKM500Sintered metalBronzeFKMN/A (with Plug)

-

1 Piece(s) Quote [Standard] Industrial FilterFluid2㎛ [Rc (R)] Rc2StandardNo[Metal] SUS304NoPipe connection typenull~0.7-FKM500Sintered metalBronzeFKMG46-10-02M (liquid contact part: brass)

-

1 Piece(s) Quote [Standard] Industrial FilterFluid1μm[Rc (R)] Rc2StandardNo[Metal] SUS304NoPipe connection typenull~0.7-NBR1,000Sintered metalStainless steelNBRG46-10-02M (liquid contact part: brass)

-

1 Piece(s) Quote [Standard] Industrial FilterFluid1μm[Rc (R)] Rc2StandardNo[Metal] SUS304NoPipe connection typenull~0.7-NBR1,000Sintered metalStainless steelNBRG46-10-02-SRB (liquid contact part: SUS)

-

1 Piece(s) Quote [Standard] Industrial FilterFluid5μm[Rc (R)] Rc2StandardNo[Metal] SUS304NoPipe connection typenull~0.7-NBR1,000Sintered metalStainless steelNBRG46-10-02M (liquid contact part: brass)