(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Suitable for "filtration" of high flow rate and low pressure.
· Since it is a V band type, element replacement is easy. (With cover shatter-resistant prevention mechanism)
Part Number |
---|
FGGLC-20-P020VA-G1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | O-Ring, Gasket Material | Element length | Element type | Element materials | Element seal materials | Pressure gauge accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | Fluid | _ | [Rc (R)] Rc | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | [(Right)] Left to Bottom | FKM | 750 | Paper | Cotton | FKM | G46-10-02M (liquid contact part: brass) |
Loading...Tải…
Please check the type/dimensions/specifications of the part FGGLC-20-P020VA-G1 in the Filter for Industrial Use FGG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FGGLC-20-P020VA-G1 trong chuỗi Filter for Industrial Use FGG Series.
Part Number |
---|
FGGLB-20-A-G2 |
FGGLB-20-B002VA |
FGGLB-20-B002VA-G1 |
FGGLC-20-P020VA-G2 |
FGGLC-20-S001TA |
FGGLC-20-S001VA-G2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | O-Ring, Gasket Material | Element length | Element type | Element materials | Element seal materials | Pressure gauge accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Related Components (Auxiliary Devices)] Container single item | Fluid | No | [Rc (R)] Rc | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | [(Right)] Left to Bottom | FKM | 500 | None | None | None | G46-10-02-SRB (liquid contact part: SUS) | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | Fluid | 2㎛ | [Rc (R)] Rc | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | - | FKM | 500 | Sintered metal | Bronze | FKM | N/A (with Plug) | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | Fluid | 2㎛ | [Rc (R)] Rc | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | - | FKM | 500 | Sintered metal | Bronze | FKM | G46-10-02M (liquid contact part: brass) | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | Fluid | _ | [Rc (R)] Rc | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | [(Right)] Left to Bottom | FKM | 750 | Paper | Cotton | FKM | G46-10-02-SRB (liquid contact part: SUS) | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | Fluid | 1μm | [Rc (R)] Rc | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | - | FKM | 750 | Sintered metal | Stainless steel | Fluoropolymer | N/A (with Plug) | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | Fluid | 1μm | [Rc (R)] Rc | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | - | FKM | 750 | Sintered metal | Stainless steel | FKM | G46-10-02-SRB (liquid contact part: SUS) |