(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Filter for Industrial Use FGE Series (Part Number)

Filter for Industrial Use FGE Series
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
  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Suitable for "filtration" of medium flow rate and low pressure.
· V band type is easy to replace elements. (With cover shatter-resistant prevention mechanism)
· Applicable for a wide range of fluids.

Drawing

Industrial filter FGE series, drawing 01

FGES/FGEL type (V-band type)

Industrial filter FGE series, drawing 02

FGET type (Bolt tightening type)

Product Specifications

Industrial filter FGE series product specifications 01

*1) It cannot be used for gas
*2) For sintered metal elements and paper elements

Standard Table

FGES type (V-band type)

FGEL (V-band type)

FGET (Bolt tightening type)

Industrial filter FGE series, standard table 01
Industrial filter FGE series, standard table 02
Industrial filter FGE series, standard table 03
Part Number
FGESB-10-P010NA-G1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction O-Ring, Gasket Material Element length Element type Element materials Element seal materials Pressure gauge accessories Compatible Models

-

1 Piece(s) Quote [Standard] Industrial FilterFluid10μm[Rc (R)] R1StandardNo[Metal] SUS304NoPipe connection typenull~0.7[(Right)] From Left to RightNBR500PaperCottonNBRG46-10-02M (liquid contact part: brass)N/A

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part FGESB-10-P010NA-G1 in the Filter for Industrial Use FGE Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FGESB-10-P010NA-G1 trong chuỗi Filter for Industrial Use FGE Series.

Products like this...

Part Number
DA00110
FGE-KT001
FGE-KT002
FGESB-10-P010NA-G2
FGESB-10-P020NA
FGESB-10-P020NA-G2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard How to Connect Operating Pressure Range
(MPa)
Flow Direction O-Ring, Gasket Material Element length Element type Element materials Element seal materials Pressure gauge accessories Compatible Models

-

1 Piece(s) Quote [Related Components (Auxiliary Devices)] Hex Nut-----------NoneN/ANoneNoneNoneNoneFGET type (bolt tightening type)

-

1 Piece(s) Quote [Related Components (Auxiliary Devices)] O-Ring-----------NoneN/ANoneNoneNoneNoneFGES type (V-band type)

-

1 Piece(s) Quote [Related Components (Auxiliary Devices)] O-Ring-----------NoneN/ANoneNoneNoneNoneFGEL type (V-band type)

-

1 Piece(s) Quote [Standard] Industrial FilterFluid10μm[Rc (R)] R1StandardNo[Metal] SUS304NoPipe connection typenull~0.7[(Right)] From Left to RightNBR500PaperCottonNBRG46-10-02-SRB (liquid contact part: SUS)N/A

-

1 Piece(s) Quote [Standard] Industrial FilterFluid_[Rc (R)] R1StandardNo[Metal] SUS304NoPipe connection typenull~0.7[(Right)] From Left to RightNBR500PaperCottonNBRN/A (with Plug)N/A

-

1 Piece(s) Quote [Standard] Industrial FilterFluid_[Rc (R)] R1StandardNo[Metal] SUS304NoPipe connection typenull~0.7[(Right)] From Left to RightNBR500PaperCottonNBRG46-10-02-SRB (liquid contact part: SUS)N/A