(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Suitable for "filtration" of medium flow rate and low pressure.
· V band type is easy to replace elements. (With cover shatter-resistant prevention mechanism)
· Applicable for a wide range of fluids.
FGES/FGEL type (V-band type)
FGET type (Bolt tightening type)
*1) It cannot be used for gas
*2) For sintered metal elements and paper elements
Part Number |
---|
FGESB-20-G005A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | O-Ring, Gasket Material | Element length | Element type | Element materials | Element seal materials | Pressure gauge accessories | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | Fluid | 5μm | [Rc (R)] R | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | [(Right)] From Left to Right | NBR | 500 | Fiber | Glass fiber | Non asbestos | N/A (with Plug) | N/A |
Loading...Tải…
Please check the type/dimensions/specifications of the part FGESB-20-G005A in the Filter for Industrial Use FGE Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FGESB-20-G005A trong chuỗi Filter for Industrial Use FGE Series.
Part Number |
---|
DA00110 |
FGE-KT001 |
FGE-KT002 |
FGESB-20-G010A |
FGESB-20-G020A |
FGESB-20-H001A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | How to Connect | Operating Pressure Range (MPa) | Flow Direction | O-Ring, Gasket Material | Element length | Element type | Element materials | Element seal materials | Pressure gauge accessories | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Related Components (Auxiliary Devices)] Hex Nut | - | - | - | - | - | - | - | - | - | - | - | None | N/A | None | None | None | None | FGET type (bolt tightening type) | ||
- | 1 Piece(s) | Quote | [Related Components (Auxiliary Devices)] O-Ring | - | - | - | - | - | - | - | - | - | - | - | None | N/A | None | None | None | None | FGES type (V-band type) | ||
- | 1 Piece(s) | Quote | [Related Components (Auxiliary Devices)] O-Ring | - | - | - | - | - | - | - | - | - | - | - | None | N/A | None | None | None | None | FGEL type (V-band type) | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | Fluid | 10μm | [Rc (R)] R | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | [(Right)] From Left to Right | NBR | 500 | Fiber | Glass fiber | Non asbestos | N/A (with Plug) | N/A | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | Fluid | _ | [Rc (R)] R | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | [(Right)] From Left to Right | NBR | 500 | Fiber | Glass fiber | Non asbestos | N/A (with Plug) | N/A | ||
- | 1 Piece(s) | Quote | [Standard] Industrial Filter | Fluid | 1μm | [Rc (R)] R | 2 | Standard | No | [Metal] SUS304 | No | Pipe connection type | null~0.7 | [(Right)] From Left to Right | NBR | 500 | Fiber | Cotton | Non asbestos | N/A (with Plug) | N/A |