(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Line Filter FH34/44/54/64 Series (Part Number)

Line Filter FH34/44/54/64 Series
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Compact, robust and safe design.
· Easy element replacement.
· Secure outlet seal.
· Large drain discharge port.
· Oil flow direction can be easily reversed.
· Detection of clogged part is possible.

Part Number
FH340-12-200-M020X0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Type Hydraulic fluid Connection port size Nominal filtration
(μm)
Differential pressure display Relief valve O-ring nominal size Structure / connection method Operating pressure (max.)
(MPa)
Element Flow direction Made-to-order specifications Related component type

-

1 Piece(s) Quote --Line filterPetroleum series1 1/2B20Differential pressure display switchWith Relief valveN/AScrew-in3.5Micro-meshIN leftMicro-mesh element built-in productN/A

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part FH340-12-200-M020X0 in the Line Filter FH34/44/54/64 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FH340-12-200-M020X0 trong chuỗi Line Filter FH34/44/54/64 Series.

Products like this...

Part Number
CB-48H
CB-48H-V
CB-49H
FH340-12-200-M149X0
FH340-12-200-P005
FH340-12-200-P010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Type Hydraulic fluid Connection port size Nominal filtration
(μm)
Differential pressure display Relief valve O-ring nominal size Structure / connection method Operating pressure (max.)
(MPa)
Element Flow direction Made-to-order specifications Related component type

1,329,000 VND

1 Piece(s) 32 Day(s) -Related PartRelated componentsPetroleum series, water/glycol series, emulsion seriesN/AN/A-N/AN/AN/A3.5, 7N/AN/AN/ADifferential pressure indicator

-

1 Piece(s) Quote --Related componentsSilicate ester seriesN/AN/A-N/AN/AN/A3.5, 7N/AN/AN/ADifferential pressure indicator

2,941,000 VND

1 Piece(s) 32 Day(s) -Related PartRelated componentsPetroleum series, water/glycol series, emulsion seriesN/AN/A-N/AN/AN/A3.5, 7N/AN/AN/ADifferential pressure display switch

-

1 Piece(s) Quote --Line filterPetroleum series1 1/2B149Differential pressure display switchWith Relief valveN/AScrew-in3.5Micro-meshIN leftMicro-mesh element built-in productN/A

-

1 Piece(s) Quote --Line filterPetroleum series1 1/2B5Differential pressure display switchWith Relief valveN/AScrew-in3.5PaperIN leftNone (standard)N/A

11,253,000 VND

1 Piece(s) 32 Day(s) -Line FilterLine filterPetroleum series1 1/2B10Differential pressure display switchWith Relief valveN/AScrew-in3.5PaperIN leftNone (standard)N/A