(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Compact, robust and safe design.
· Easy element replacement.
· Secure outlet seal.
· Large drain discharge port.
· Oil flow direction can be easily reversed.
· Detection of clogged part is possible.
Part Number |
---|
FH340-04-102-M040LX0 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Type | Hydraulic fluid | Connection port size | Nominal filtration (μm) | Differential pressure display | Relief valve | O-ring nominal size | Structure / connection method | Operating pressure (max.) (MPa) | Element | Flow direction | Made-to-order specifications | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | - | Line filter | Silicate ester series | 1/2B | 40 | Differential pressure indicator | With Relief valve | N/A | Screw-in | 3.5 | Micro-mesh | IN right | Micro-mesh element built-in product | N/A |
Loading...Tải…
Please check the type/dimensions/specifications of the part FH340-04-102-M040LX0 in the Line Filter FH34/44/54/64 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FH340-04-102-M040LX0 trong chuỗi Line Filter FH34/44/54/64 Series.
Part Number |
---|
CB-48H |
CB-48H-V |
CB-49H |
FH340-04-102-P005 |
FH340-04-102-P010 |
FH340-04-102-P010L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Type | Hydraulic fluid | Connection port size | Nominal filtration (μm) | Differential pressure display | Relief valve | O-ring nominal size | Structure / connection method | Operating pressure (max.) (MPa) | Element | Flow direction | Made-to-order specifications | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,329,000 VND | 1 Piece(s) | 32 Day(s) | - | Related Part | Related components | Petroleum series, water/glycol series, emulsion series | N/A | N/A | - | N/A | N/A | N/A | 3.5, 7 | N/A | N/A | N/A | Differential pressure indicator | ||
- | 1 Piece(s) | Quote | - | - | Related components | Silicate ester series | N/A | N/A | - | N/A | N/A | N/A | 3.5, 7 | N/A | N/A | N/A | Differential pressure indicator | ||
2,941,000 VND | 1 Piece(s) | 32 Day(s) | - | Related Part | Related components | Petroleum series, water/glycol series, emulsion series | N/A | N/A | - | N/A | N/A | N/A | 3.5, 7 | N/A | N/A | N/A | Differential pressure display switch | ||
- | 1 Piece(s) | Quote | - | - | Line filter | Silicate ester series | 1/2B | 5 | Differential pressure indicator | With Relief valve | N/A | Screw-in | 3.5 | Paper | IN left | None (standard) | N/A | ||
- | 1 Piece(s) | Quote | - | - | Line filter | Silicate ester series | 1/2B | 10 | Differential pressure indicator | With Relief valve | N/A | Screw-in | 3.5 | Paper | IN left | None (standard) | N/A | ||
- | 1 Piece(s) | Quote | - | - | Line filter | Silicate ester series | 1/2B | 10 | Differential pressure indicator | With Relief valve | N/A | Screw-in | 3.5 | Paper | IN right | None (standard) | N/A |