(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E/CH2F/CH2G/CH2H Series (Part Number)

JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E/CH2F/CH2G/CH2H Series
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
  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Equipped with the cushion mechanism of cushion seal type. Impact at the stroke end has been reduced. Durability improved.
· The rod cover has a divided structure for easy disassembly and assembly.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CHD2EB40B-50A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pressure Cylinder Nominal Designation Size
(φ)
Rod Diameter Stroke
(mm)
Support Type Tube Material Piston Material Cushioning Mechanism Operating Pressure Range
(MPa)
Operating Temperature Range
(℃)
Port position Switch Lead wire
(m)
Number of switches Custom-made specifications Connector type Bellows Rod end nut Cushion valve position Cylinder with improved water resistance Rod Size Series

-

1 Piece(s) Quote 3.5MPa40B50StandardAluminumAluminumBoth Sides0.15~3.5-10~80On portWithout auto switch (built-in magnet)N/AN/AN/AN/AWithout bellowsWith rod end nutCushion valve rightN/A-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Type Standard Rod Motion Double Acting Piece Rod Specifications JIS Standard
Additional Function No Piston Speed(mm/sec) 8::300 Piston Packing Material NBR

Please check the type/dimensions/specifications of the part CHD2EB40B-50A in the JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E/CH2F/CH2G/CH2H Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CHD2EB40B-50A trong chuỗi JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E/CH2F/CH2G/CH2H Series.

Products like this...

Part Number
CH2EB100B-300
CH2EB100C-100
CH2EB100C-200
CHD2EB40B-60
CHD2EB40B-600A
CHD2EB40B-670
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pressure Cylinder Nominal Designation Size
(φ)
Rod Diameter Stroke
(mm)
Support Type Tube Material Piston Material Cushioning Mechanism Operating Pressure Range
(MPa)
Operating Temperature Range
(℃)
Port position Switch Lead wire
(m)
Number of switches Custom-made specifications Connector type Bellows Rod end nut Cushion valve position Cylinder with improved water resistance Rod Size Series

-

1 Piece(s) Quote 3.5MPa100B300StandardAluminumAluminumBoth Sides0.15~3.5-10~80On portWithout auto switchN/AN/AN/AN/AWithout bellowsWithout rod end nutCushion valve rightN/A-

-

1 Piece(s) Quote 3.5MPa100C100StandardAluminumAluminumBoth Sides0.15~3.5-10~80On portWithout auto switchN/AN/AN/AN/AWithout bellowsWithout rod end nutCushion valve rightN/A-

-

1 Piece(s) Quote 3.5MPa100C200StandardAluminumAluminumBoth Sides0.15~3.5-10~80On portWithout auto switchN/AN/AN/AN/AWithout bellowsWithout rod end nutCushion valve rightN/A-

-

1 Piece(s) Quote 3.5MPa40B60StandardAluminumAluminumBoth Sides0.15~3.5-10~80On portWithout auto switch (built-in magnet)N/AN/AN/AN/AWithout bellowsWithout rod end nutCushion valve rightN/A-

-

1 Piece(s) Quote 3.5MPa40B600StandardAluminumAluminumBoth Sides0.15~3.5-10~80On portWithout auto switch (built-in magnet)N/AN/AN/AN/AWithout bellowsWith rod end nutCushion valve rightN/A-

-

1 Piece(s) Quote 3.5MPa40B670StandardAluminumAluminumBoth Sides0.15~3.5-10~80On portWithout auto switch (built-in magnet)N/AN/AN/AN/AWithout bellowsWithout rod end nutCushion valve rightN/A-