(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Equipped with the cushion mechanism of cushion seal type. Impact at the stroke end has been reduced. Durability improved.
· The rod cover has a divided structure for easy disassembly and assembly.
Part Number |
---|
CH2ETC50B-300 |
CH2ETC50C-300 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal Pressure | Cylinder Nominal Designation Size (φ) | Rod Diameter | Stroke (mm) | Support Type | Tube Material | Piston Material | Cushioning Mechanism | Operating Pressure Range (MPa) | Operating Temperature Range (℃) | Port position | Switch | Lead wire (m) | Number of switches | Custom-made specifications | Connector type | Bellows | Rod end nut | Cushion valve position | Cylinder with improved water resistance | Rod Size Series |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 3.5MPa | 50 | B | 300 | Middle Trunnion | Aluminum | Aluminum | Both Sides | 0.15~3.5 | -10~80 | On port | Without auto switch | N/A | N/A | N/A | N/A | Without bellows | Without rod end nut | Cushion valve right | N/A | - | ||
- | 1 Piece(s) | Quote | 3.5MPa | 50 | C | 300 | Middle Trunnion | Aluminum | Aluminum | Both Sides | 0.15~3.5 | -10~80 | On port | Without auto switch | N/A | N/A | N/A | N/A | Without bellows | Without rod end nut | Cushion valve right | N/A | - |
Loading...Tải…
Cylinder Type | Standard | Rod Motion | Double Acting Piece Rod | Specifications | JIS Standard |
---|---|---|---|---|---|
Additional Function | No | Piston Speed(mm/sec) | 8::300 | Piston Packing Material | NBR |