(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Mechanically Jointed Hy-Rodless Cylinder With Brake, ML1C Series (Part Number)

Mechanically Jointed Hy-Rodless Cylinder With Brake, ML1C Series
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
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Mechanically jointed rodless cylinder with a compact brake mechanism built into the slide table.
This enables intermediate stops of the rodless cylinder.
[Features]
· High brake holding force.
· The stroke adjustment unit includes an integrated shock absorber and stopper bolt.
· The brake is structured so that no load is applied on the guide.
· Able to stop at any position.
· Can be locked in both directions.
· No external brake release air piping is required for the slide table.
· Cam follower guide type.

■ See below for details about lead wires and connector specifications.
Part Number
ML1C32G-800HS-E73AL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol Made-to-order

-

1 Piece(s) Quote 80020~39.9321403213110129.49.89.80Rc1/8E73A3None2 pcs.HSNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Table Surface Treatment Hard Anodize Guide Type Cam Follower guide type
Operating Speed(mm/s) 100::1000 Operating Pressure(MPa) 0.1 to 0.8 Max. Operating Pressure(MPa) 0.1
Min. Operating Pressure(MPa) 0.8

Please check the type/dimensions/specifications of the part ML1C32G-800HS-E73AL in the Mechanically Jointed Hy-Rodless Cylinder With Brake, ML1C Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ML1C32G-800HS-E73AL trong chuỗi Mechanically Jointed Hy-Rodless Cylinder With Brake, ML1C Series.

Products like this...

Part Number
ML1C25G-1000
ML1C25G-1000-E73A
ML1C25G-1000-E73A5
ML1C32G-800HS-M5NTL3
ML1C32G-800HS-M5NTL4
ML1C32G-850H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Stroke adjustment unit symbol Made-to-order

-

1 Piece(s) Quote 1,00020~39.920120251088714.74.94.9Rc1/8Without auto switch (built-in magnet)NoneNoneNoneNoneNone

-

1 Piece(s) Quote 1,00020~39.920120251088714.74.94.9Rc1/8E73A0.5None2 pcs.NoneNone

-

1 Piece(s) Quote 1,00020~39.920120251088714.74.94.9Rc1/8E73A0.5None5 pcs.NoneNone

-

1 Piece(s) Quote 80020~39.9321403213110129.49.89.80Rc1/8M5NT3None3 pcs.HSNone

-

1 Piece(s) Quote 80020~39.9321403213110129.49.89.80Rc1/8M5NT3None4 pcs.HSNone

-

1 Piece(s) Quote 85020~39.9321403213110129.49.89.80Rc1/8Without auto switch (built-in magnet)NoneNoneNoneHNone