(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

MGT Series Cylinder With Turntable (Part Number)

MGT Series Cylinder With Turntable
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

[Features]
· Combination of compact cylinder with guide (MGP series) and manual turntable.
· High-precision bearings for smooth turning return movement.
· Table unit has positioning mechanisms for each 90° and 180° of rotation.
· Rotation position can be detected by mounting an auto switch sensor.
· 3 types of mounting are possible.

Part Number
MGTM63-200-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Auto switch (table part) Lead wire length (table part)
(m)
Number of switches (table part) Positioning angle
(deg)
Bracket for rotating position sensor

27,186,000 VND

1 Piece(s) 32 Day(s) 63200RcWithout auto switch (built-in magnet)NoneNoneSlide bearingWithout auto switch (built-in magnet)NoneNone90°None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Additional Function High rigidity / high precision high class guide Environment, Applications Standard Operating Temperature(°C) -10::60
End Locking No Valves No Operating Pressure(MPa) 0.1 to 1.0

Please check the type/dimensions/specifications of the part MGTM63-200-10 in the MGT Series Cylinder With Turntable series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MGTM63-200-10 trong chuỗi MGT Series Cylinder With Turntable.

Products like this...

Part Number
MGTL100-150-11
MGTL100-175-11
MGTL100-175-11Y7BW
MGTM63-200-11
MGTM63-200-11M9BW
MGTM63-200-11M9BW-M9BW4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Auto switch (table part) Lead wire length (table part)
(m)
Number of switches (table part) Positioning angle
(deg)
Bracket for rotating position sensor

-

1 Piece(s) Quote 100150RcWithout auto switch (built-in magnet)NoneNoneBall bushing bearingWithout auto switch (built-in magnet)NoneNone90°a, b, c, d

-

1 Piece(s) Quote 100175RcWithout auto switch (built-in magnet)NoneNoneBall bushing bearingWithout auto switch (built-in magnet)NoneNone90°a, b, c, d

-

1 Piece(s) Quote 100175RcY7BW0.52 pcs.Ball bushing bearingWithout auto switch (built-in magnet)NoneNone90°a, b, c, d

28,430,000 VND

1 Piece(s) 32 Day(s) 63200RcWithout auto switch (built-in magnet)NoneNoneSlide bearingWithout auto switch (built-in magnet)NoneNone90°a, b, c, d

-

1 Piece(s) Quote 63200RcM9BW0.52 pcs.Slide bearingWithout auto switch (built-in magnet)NoneNone90°a, b, c, d

-

1 Piece(s) Quote 63200RcM9BW0.52 pcs.Slide bearingM9BW0.5Includes 4 pcs.90°a, b, c, d