(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

RLQ Series Compact Air Cushion Cylinder With Lock (Part Number)

RLQ Series Compact Air Cushion Cylinder With Lock
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

[Features]
· Drop protection when the air is shut off.
· Compact cylinder with built-in air cushion and lock unit.
· Type with bypass pipe now standard.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
RDLQA32-100-F-M9BWSDPC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Body Options Auto Switches Lead Wire The number of the switches Locking Direction Bypass pipe Connector type

-

1 Piece(s) Quote 321000 to 60Both ends tappedRcStandard (rod-end female thread)M9BW0.52 pcs.Extension lockingNone (emergency stop)M12-4 pin

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function With fall prevention function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.25::1

Please check the type/dimensions/specifications of the part RDLQA32-100-F-M9BWSDPC in the RLQ Series Compact Air Cushion Cylinder With Lock series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RDLQA32-100-F-M9BWSDPC trong chuỗi RLQ Series Compact Air Cushion Cylinder With Lock.

Products like this...

Part Number
RDLQA32-100-F
RDLQA32-100-F-M9B
RDLQA32-100-F-M9BWM
RDLQA32-100M-F
RDLQA32-20-B
RDLQA32-20-BR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Body Options Auto Switches Lead Wire The number of the switches Locking Direction Bypass pipe Connector type

-

1 Piece(s) Quote 321000~70Both ends tappedRcStandard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneExtension lockingNone (emergency stop)None

-

1 Piece(s) Quote 321000 to 60Both ends tappedRcStandard (rod-end female thread)M9B0.52 pcs.Extension lockingNone (emergency stop)None

-

1 Piece(s) Quote 321000 to 60Both ends tappedRcStandard (rod-end female thread)M9BW12 pcs.Extension lockingNone (emergency stop)None

-

1 Piece(s) Quote 321000~70Both ends tappedRcMale rod endWithout auto switch (built-in magnet)NoneNoneExtension lockingNone (emergency stop)None

-

1 Piece(s) Quote 32200~70Both ends tappedRcStandard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneRetraction lockingNone (emergency stop)None

-

1 Piece(s) Quote 32200~70Both ends tappedRcStandard (rod-end female thread)Without auto switch (built-in magnet)NoneNoneRetraction lockingWith bypass piping / right-side piping (drop prevention)None