(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Drop protection when the air is shut off.
· Compact cylinder with built-in air cushion and lock unit.
· Type with bypass pipe now standard.
Part Number |
---|
RDLQB32-50M-FR-A93L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Support bracket | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Locking Direction | Bypass pipe | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 32 | 50 | 0 to 60 | Through-hole (standard) | Rc | Male rod end | A93 | 3 | 2 pcs. | Extension locking | With bypass piping / right-side piping (drop prevention) | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | With fall prevention function | Environment, Applications | Standard | End Locking | Presence |
Valves | No | Operating Pressure(MPa) | 0.25::1 |
Please check the type/dimensions/specifications of the part RDLQB32-50M-FR-A93L in the RLQ Series Compact Air Cushion Cylinder With Lock series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RDLQB32-50M-FR-A93L trong chuỗi RLQ Series Compact Air Cushion Cylinder With Lock.
Part Number |
---|
RDLQA32-100-F |
RDLQA32-100-F-M9B |
RDLQA32-100-F-M9BWM |
RDLQB32-75-B |
RDLQB32-75-B-M9BAL |
RDLQB32-75-B-M9BWL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Support bracket | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Locking Direction | Bypass pipe | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 32 | 100 | 0~70 | Both ends tapped | Rc | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Extension locking | None (emergency stop) | None | ||
- | 1 Piece(s) | Quote | 32 | 100 | 0 to 60 | Both ends tapped | Rc | Standard (rod-end female thread) | M9B | 0.5 | 2 pcs. | Extension locking | None (emergency stop) | None | ||
- | 1 Piece(s) | Quote | 32 | 100 | 0 to 60 | Both ends tapped | Rc | Standard (rod-end female thread) | M9BW | 1 | 2 pcs. | Extension locking | None (emergency stop) | None | ||
- | 1 Piece(s) | Quote | 32 | 75 | 0~70 | Through-hole (standard) | Rc | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Retraction locking | None (emergency stop) | None | ||
- | 1 Piece(s) | Quote | 32 | 75 | 0 to 60 | Through-hole (standard) | Rc | Standard (rod-end female thread) | M9BA | 3 | 2 pcs. | Retraction locking | None (emergency stop) | None | ||
- | 1 Piece(s) | Quote | 32 | 75 | 0 to 60 | Through-hole (standard) | Rc | Standard (rod-end female thread) | M9BW | 3 | 2 pcs. | Retraction locking | None (emergency stop) | None |