(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CLS Series Cylinder With Lock, Double Acting, Single Rod (Part Number)

CLS Series Cylinder With Lock, Double Acting, Single Rod
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Manual unlocking function.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.
· Lock unit with short overall length.
· Stable holding force.
· Switch for lock unit.
· Can be equipped with small auto switches.
· Fail-safe structure.
· Improved maintainability.

■ Made-to-order specifications: For details regarding special placement of port locations, please see below.

■ Made to order specifications: For details regarding a change to the trunnion bracket mounting location, please see below.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CLSC160-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Custom-made Specifications Lock unit magnet Lock unit auto switch Length of lock unit auto switch lead wire Customized specification (port positions) Pressure vessel construction code Connector type

-

1 Piece(s) Quote 1603000~70With cushions on both sidesSingle clevisRcWithout auto switchNoneNoneWithout rod bootAluminum tube (1,200 st or less), steel tube (1,201 st or more)NoneWithout magnet (without auto switch)Without auto switchNoneNoneConformingNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.25::1

Please check the type/dimensions/specifications of the part CLSC160-300 in the CLS Series Cylinder With Lock, Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CLSC160-300 trong chuỗi CLS Series Cylinder With Lock, Double Acting, Single Rod.

Products like this...

Part Number
CDLSB125-100-D-XC35
CDLSB125-100-M9B-D
CDLSB125-100-M9BL-DM9BL
CLSC160-400
CLSC160-450
CLSC160-450-XC3DAD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Custom-made Specifications Lock unit magnet Lock unit auto switch Length of lock unit auto switch lead wire Customized specification (port positions) Pressure vessel construction code Connector type

-

1 Piece(s) Quote 1251000 to 60With cushions on both sidesBasic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeWith coil scraperBuilt-in magnetWithout auto switchNoneNoneConformingNone

-

1 Piece(s) Quote 1251000 to 60With cushions on both sidesBasic typeRcM9B0.52 pcs.Without rod bootAluminum tubeNoneBuilt-in magnetWithout auto switchNoneNoneConformingNone

-

1 Piece(s) Quote 1251000 to 60With cushions on both sidesBasic typeRcM9B32 pcs.Without rod bootAluminum tubeNoneBuilt-in magnetM9BL3NoneConformingNone

-

1 Piece(s) Quote 1604000~70With cushions on both sidesSingle clevisRcWithout auto switchNoneNoneWithout rod bootAluminum tube (1,200 st or less), steel tube (1,201 st or more)NoneWithout magnet (without auto switch)Without auto switchNoneNoneConformingNone

-

1 Piece(s) Quote 1604500~70With cushions on both sidesSingle clevisRcWithout auto switchNoneNoneWithout rod bootAluminum tube (1,200 st or less), steel tube (1,201 st or more)NoneWithout magnet (without auto switch)Without auto switchNoneNoneConformingNone

-

1 Piece(s) Quote 1604500~70With cushions on both sidesSingle clevisRcWithout auto switchNoneNoneWithout rod bootAluminum tube (1,200 st or less), steel tube (1,201 st or more)NoneWithout magnet (without auto switch)Without auto switchNoneDADConformingNone