(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

CNS Series Cylinder With Lock, Double Acting, Single Rod (Part Number)

CNS Series Cylinder With Lock, Double Acting, Single Rod
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Metal rod scraper provided as standard equipment.
· Manual override for unlocking in emergency.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.

■ Auto switch: For details regarding connector types and pins, please see below.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDNSL125-1150-D-J59
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Custom-made Specifications Connector type

-

1 Piece(s) Quote 1251,1500~70With cushions on both sidesFoot typeRcJ59None2 pcs.Without rod bootAluminum tubeNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.08::0.97 Locking Direction Bidirectional

Please check the type/dimensions/specifications of the part CDNSL125-1150-D-J59 in the CNS Series Cylinder With Lock, Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDNSL125-1150-D-J59 trong chuỗi CNS Series Cylinder With Lock, Double Acting, Single Rod.

Products like this...

Part Number
CDNSB125-100-D-M9BV3
CDNSB125-100-D-M9BVS
CDNSB125-100-D-M9BWL
CDNSL125-1150-D-M9BW
CDNSL125-1200-D
CDNSL125-1200-D-J59
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Custom-made Specifications Connector type

-

1 Piece(s) Quote 1251000 to 60With cushions on both sidesBasic typeRcM9BV0.53 pcs.Without rod bootAluminum tubeNoneM12-4 pin

-

1 Piece(s) Quote 1251000 to 60With cushions on both sidesBasic typeRcM9BV0.51 pc.Without rod bootAluminum tubeNoneNone

-

1 Piece(s) Quote 1251000 to 60With cushions on both sidesBasic typeRcM9BW52 pcs.Without rod bootAluminum tubeNoneNone

-

1 Piece(s) Quote 1251,1500 to 60With cushions on both sidesFoot typeRcM9BW32 pcs.Without rod bootAluminum tubeNoneNone

-

1 Piece(s) Quote 1251,2000 to 60With cushions on both sidesFoot typeRcWithout auto switch (built-in magnet)5NoneWithout rod bootAluminum tubeNoneNone

-

1 Piece(s) Quote 1251,2000 to 60With cushions on both sidesFoot typeRcJ590.52 pcs.Without rod bootAluminum tubeNoneNone