(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Compact lock unit saves space.
· Can be locked in both directions.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· A design that minimizes the influence of unlocking air quality.
Part Number |
---|
CDNA2B80-150-D-A534 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Tube Material | Custom-made Specifications | Customized specification (port positions) | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 80 | 150 | -10~60 | With cushions on both sides | Basic type | Rc | A53 | 0.5 | Includes 4 pcs. | Without rod boot | None | None | None | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Brake / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Presence |
Valves | No | Operating Pressure(MPa) | 0.08::1.0 |
Please check the type/dimensions/specifications of the part CDNA2B80-150-D-A534 in the Cylinder With Lock, Double Acting, Single Rod CNA2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDNA2B80-150-D-A534 trong chuỗi Cylinder With Lock, Double Acting, Single Rod CNA2 Series.
Part Number |
---|
CDNA2B100-100-D-M9BWL |
CDNA2B100-100-D-P5DWSC |
CDNA2B100-100-D-P5DWSCS |
CDNA2B80-150-D-A54 |
CDNA2B80-150-D-A90 |
CDNA2B80-150-D-K59 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Tube Material | Custom-made Specifications | Customized specification (port positions) | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 100 | -10~60 | With cushions on both sides | Basic type | Rc | M9BW | 3 | Includes 2 pcs. | Without rod boot | None | None | None | None | ||
- | 1 Piece(s) | Quote | 100 | 100 | -10~60 | With cushions on both sides | Basic type | Rc | P5DW | 0.3 | Includes 2 pcs. | Without rod boot | None | None | None | M12-3 / 4 pin | ||
- | 1 Piece(s) | Quote | 100 | 100 | -10~60 | With cushions on both sides | Basic type | Rc | P5DW | 0.3 | 1 pc. | Without rod boot | None | None | None | M12-3 / 4 pin | ||
- | 1 Piece(s) | Quote | 80 | 150 | -10~60 | With cushions on both sides | Basic type | Rc | A54 | 0.5 | Includes 2 pcs. | Without rod boot | None | None | None | None | ||
- | 1 Piece(s) | Quote | 80 | 150 | -10~60 | With cushions on both sides | Basic type | Rc | A90 | 0.5 | Includes 2 pcs. | Without rod boot | None | None | None | None | ||
- | 1 Piece(s) | Quote | 80 | 150 | -10~60 | With cushions on both sides | Basic type | Rc | K59 | 0.5 | Includes 2 pcs. | Without rod boot | None | None | None | None |