(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cylinder With Lock, Double Acting, Single Rod CNA2 Series (Part Number)

Cylinder With Lock, Double Acting, Single Rod CNA2 Series
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
  • Product pictures are representations. Refer to the catalog for details.

Product Description

A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Compact lock unit saves space.
· Can be locked in both directions.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· A design that minimizes the influence of unlocking air quality.

■ Made-to-order specifications: For details regarding special placement of port locations, please see below.

■ Made-to-order specifications: For details regarding a change to the trunnion bracket mounting location, please see below.

■ Auto switch: For details regarding connector types and pins, please see below.

■ Please refer to this for details about lead wire connector specifications.
Part Number
CDNA2L80-1235-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Custom-made Specifications Customized specification (port positions) Connector type

-

1 Piece(s) Quote 801,235-10~70With cushions on both sidesAxial foot typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootNoneNoneNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.08::1.0

Please check the type/dimensions/specifications of the part CDNA2L80-1235-D in the Cylinder With Lock, Double Acting, Single Rod CNA2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDNA2L80-1235-D trong chuỗi Cylinder With Lock, Double Acting, Single Rod CNA2 Series.

Products like this...

Part Number
CDNA2B100-100-D-M9BWL
CDNA2B100-100-D-P5DWSC
CDNA2B100-100-D-P5DWSCS
CDNA2L80-125-D
CDNA2L80-125-D-A54LS
CDNA2L80-125-D-M9BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Custom-made Specifications Customized specification (port positions) Connector type

-

1 Piece(s) Quote 100100-10~60With cushions on both sidesBasic typeRcM9BW3Includes 2 pcs.Without rod bootNoneNoneNoneNone

-

1 Piece(s) Quote 100100-10~60With cushions on both sidesBasic typeRcP5DW0.3Includes 2 pcs.Without rod bootNoneNoneNoneM12-3 / 4 pin

-

1 Piece(s) Quote 100100-10~60With cushions on both sidesBasic typeRcP5DW0.31 pc.Without rod bootNoneNoneNoneM12-3 / 4 pin

-

1 Piece(s) Quote 80125-10~70With cushions on both sidesAxial foot typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootNoneNoneNoneNone

-

1 Piece(s) Quote 80125-10~60With cushions on both sidesAxial foot typeRcA5431 pc.Without rod bootNoneNoneNoneNone

-

1 Piece(s) Quote 80125-10~60With cushions on both sidesAxial foot typeRcM9B3Includes 2 pcs.Without rod bootNoneNoneNoneNone