(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MNBW Series Cylinder With Lock, Double Acting, Double Rod (Part Number)

MNBW Series Cylinder With Lock, Double Acting, Double Rod
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
MDNBWB63-50-D-M9NL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Connector type

-

1 Piece(s) Quote 6350-10~60Basic typeRcM9N32 pcs.Without rod bootNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.08::1.0

Please check the type/dimensions/specifications of the part MDNBWB63-50-D-M9NL in the MNBW Series Cylinder With Lock, Double Acting, Double Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDNBWB63-50-D-M9NL trong chuỗi MNBW Series Cylinder With Lock, Double Acting, Double Rod.

Products like this...

Part Number
MDNBWB100-400K-D
MDNBWB100-50-D
MDNBWB100-50-D-M9NW
MDNBWB63-50-D-Z73Z
MDNBWB63-500-D-M9NL
MDNBWB63-55-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Connector type

-

1 Piece(s) Quote 100400-10~70Basic typeRcWithout auto switch (built-in magnet)NoneNoneHeat-resistant tarpaulinNone

24,065,000 VND

1 Piece(s) 32 Day(s) 10050-10~70Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootNone

-

1 Piece(s) Quote 10050-10~60Basic typeRcM9NW0.52 pcs.Without rod bootNone

-

1 Piece(s) Quote 6350-10~60Basic typeRcZ7352 pcs.Without rod bootNone

-

1 Piece(s) Quote 63500-10~60Basic typeRcM9N32 pcs.Without rod bootNone

-

1 Piece(s) Quote 6355-10~70Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootNone