(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

MNBW Series Cylinder With Lock, Double Acting, Double Rod (Part Number)

MNBW Series Cylinder With Lock, Double Acting, Double Rod
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
MDNBWB50-175-D-Y59BL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Connector type

-

1 Piece(s) Quote 50175-10~60Basic typeRcY59B32 pcs.Without rod bootNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.08::1.0

Please check the type/dimensions/specifications of the part MDNBWB50-175-D-Y59BL in the MNBW Series Cylinder With Lock, Double Acting, Double Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDNBWB50-175-D-Y59BL trong chuỗi MNBW Series Cylinder With Lock, Double Acting, Double Rod.

Products like this...

Part Number
MDNBWB100-400K-D
MDNBWB100-50-D
MDNBWB100-50-D-M9NW
MDNBWB50-200-D
MDNBWB50-200-D-M9PL
MDNBWB50-25-D-M9B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Connector type

-

1 Piece(s) Quote 100400-10~70Basic typeRcWithout auto switch (built-in magnet)NoneNoneHeat-resistant tarpaulinNone

24,065,000 VND

1 Piece(s) 32 Day(s) 10050-10~70Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootNone

-

1 Piece(s) Quote 10050-10~60Basic typeRcM9NW0.52 pcs.Without rod bootNone

13,096,000 VND

1 Piece(s) 32 Day(s) 50200-10~70Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootNone

-

1 Piece(s) Quote 50200-10~60Basic typeRcM9P32 pcs.Without rod bootNone

-

1 Piece(s) Quote 5025-10~60Basic typeRcM9B0.52 pcs.Without rod bootNone