(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

CL1 Series Lock-Up Cylinder, Double Acting, Single Rod (Part Number)

CL1 Series Lock-Up Cylinder, Double Acting, Single Rod
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

[Features]
· A self-locking style cylinder that contains a ring that is tilted by a spring force, which is further tilted by the load that is applied to the cylinder, thus locking the piston rod.
· Suitable for intermediate stop, emergency stop, drop prevention, etc.

■ Made to order specifications: For details regarding special port locations, please see below.


■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDL1B125-250B-M9BL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Tube Material Custom-made Specifications Lock-up direction Customized specification (port positions) Connector type

-

1 Piece(s) Quote 1252500 to 600.08~0.97With cushions on both sidesRcM9B32 pcs.Basic typeWithout rod bootAluminum tubeNonePiston retraction lockingNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No

Please check the type/dimensions/specifications of the part CDL1B125-250B-M9BL in the CL1 Series Lock-Up Cylinder, Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDL1B125-250B-M9BL trong chuỗi CL1 Series Lock-Up Cylinder, Double Acting, Single Rod.

Products like this...

Part Number
CDL1B100-100B-J59L
CDL1B100-100F
CDL1B100-125B
CDL1B125-250F
CDL1B125-250F-M9BALS
CDL1B125-275F-A54
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Tube Material Custom-made Specifications Lock-up direction Customized specification (port positions) Connector type

-

1 Piece(s) Quote 100100-10~600.08~1.0With cushions on both sidesRcJ5932 pcs.Basic typeWithout rod bootAluminum tubeNonePiston retraction lockingNoneNone

20,203,000 VND

1 Piece(s) 32 Day(s) 100100-10~700.08~1.0With cushions on both sidesRcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootAluminum tubeNonePiston extension lockingNoneNone

-

1 Piece(s) Quote 100125-10~700.08~1.0With cushions on both sidesRcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootAluminum tubeNonePiston retraction lockingNoneNone

-

1 Piece(s) Quote 1252500~700.08~0.97With cushions on both sidesRcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootAluminum tubeNonePiston extension lockingNoneNone

-

1 Piece(s) Quote 1252500 to 600.08~0.97With cushions on both sidesRcM9BA31 pc.Basic typeWithout rod bootAluminum tubeNonePiston extension lockingNoneNone

-

1 Piece(s) Quote 1252750 to 600.08~0.97With cushions on both sidesRcA540.52 pcs.Basic typeWithout rod bootAluminum tubeNonePiston extension lockingNoneNone