(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· A self-locking style cylinder that contains a ring that is tilted by a spring force, which is further tilted by the load that is applied to the cylinder, thus locking the piston rod.
· Suitable for intermediate stop, emergency stop, drop prevention, etc.
Part Number |
---|
CDL1B125-175B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Cushion | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Lock-up direction | Customized specification (port positions) | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 125 | 175 | 0~70 | 0.08~0.97 | With cushions on both sides | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Aluminum tube | None | Piston retraction locking | None | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Presence |
Valves | No |
Please check the type/dimensions/specifications of the part CDL1B125-175B in the CL1 Series Lock-Up Cylinder, Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDL1B125-175B trong chuỗi CL1 Series Lock-Up Cylinder, Double Acting, Single Rod.
Part Number |
---|
CDL1B100-100B-J59L |
CDL1B100-100F |
CDL1B100-125B |
CDL1B125-175F |
CDL1B125-175F-M9BWVL |
CDL1B125-175F-M9NWL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Cushion | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Bellows | Tube Material | Custom-made Specifications | Lock-up direction | Customized specification (port positions) | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 100 | -10~60 | 0.08~1.0 | With cushions on both sides | Rc | J59 | 3 | 2 pcs. | Basic type | Without rod boot | Aluminum tube | None | Piston retraction locking | None | None | ||
20,203,000 VND | 1 Piece(s) | 32 Day(s) | 100 | 100 | -10~70 | 0.08~1.0 | With cushions on both sides | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Aluminum tube | None | Piston extension locking | None | None | ||
- | 1 Piece(s) | Quote | 100 | 125 | -10~70 | 0.08~1.0 | With cushions on both sides | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Aluminum tube | None | Piston retraction locking | None | None | ||
- | 1 Piece(s) | Quote | 125 | 175 | 0~70 | 0.08~0.97 | With cushions on both sides | Rc | Without auto switch (built-in magnet) | None | None | Basic type | Without rod boot | Aluminum tube | None | Piston extension locking | None | None | ||
- | 1 Piece(s) | Quote | 125 | 175 | 0 to 60 | 0.08~0.97 | With cushions on both sides | Rc | M9BWV | 3 | 2 pcs. | Basic type | Without rod boot | Aluminum tube | None | Piston extension locking | None | None | ||
- | 1 Piece(s) | Quote | 125 | 175 | 0 to 60 | 0.08~0.97 | With cushions on both sides | Rc | M9NW | 3 | 2 pcs. | Basic type | Without rod boot | Aluminum tube | None | Piston extension locking | None | None |