(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fine Lock Cylinder, Double Acting, Single Rod CLG1 Series (Part Number)

Fine Lock Cylinder, Double Acting, Single Rod CLG1 Series
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
  • Product pictures are representations. Refer to the catalog for details.

Product Description

[Features]
· Provided with a compact built-in lock mechanism, it is suitable for intermediate stop, emergency stop, drop prevention, etc.
· Can be locked in both directions.
· Maximum piston speed: 500 mm/s.

■ Please refer to this for details about lead wire connector specifications.
Part Number
CDLG1BA40-400-D-H7BAL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Lock actuation system Type Connector type

-

1 Piece(s) Quote 40400-10~60NoneRcH7BA32 pcs.Basic typeWithout rod bootSpring/pneumatic combination lockLubrication-free / air cushionNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.08::1

Please check the type/dimensions/specifications of the part CDLG1BA40-400-D-H7BAL in the Fine Lock Cylinder, Double Acting, Single Rod CLG1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDLG1BA40-400-D-H7BAL trong chuỗi Fine Lock Cylinder, Double Acting, Single Rod CLG1 Series.

Products like this...

Part Number
CDLG1BA20-100-E-C73
CDLG1BA20-100-E-C73L
CDLG1BA20-100-E-H7BL
CDLG1BA40-400-D-H7BL
CDLG1BA40-400-E
CDLG1BA40-400-E-M9BWL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Lock actuation system Type Connector type

-

1 Piece(s) Quote 20100-10~60NoneRcC730.52 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushionNone

-

1 Piece(s) Quote 20100-10~60NoneRcC7332 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushionNone

12,697,000 VND

1 Piece(s) 32 Day(s) 20100-10~60NoneRcH7B32 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushionNone

-

1 Piece(s) Quote 40400-10~60NoneRcH7B32 pcs.Basic typeWithout rod bootSpring/pneumatic combination lockLubrication-free / air cushionNone

-

1 Piece(s) Quote 40400-10~70NoneRcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushionNone

-

1 Piece(s) Quote 40400-10~60NoneRcM9BW32 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Lubrication-free / air cushionNone