(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CLM2 Series Fine Lock Cylinder, Double Acting, Single Rod (Part Number)

CLM2 Series Fine Lock Cylinder, Double Acting, Single Rod
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

[Features]
· Provided with a compact built-in lock mechanism, making it suitable for intermediate stop, emergency stop, drop prevention, etc.
· Can be locked in both directions.
· Maximum piston speed: 500 mm/s.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDLM2B20-250-E-H7BWL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Lock actuation system Type Connector type

-

1 Piece(s) Quote 20250-10~60NoneRcH7BW32 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Pneumatic typeNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.08::1.0

Please check the type/dimensions/specifications of the part CDLM2B20-250-E-H7BWL in the CLM2 Series Fine Lock Cylinder, Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDLM2B20-250-E-H7BWL trong chuỗi CLM2 Series Fine Lock Cylinder, Double Acting, Single Rod.

Products like this...

Part Number
CDLM2B20-10-P
CDLM2B20-100-D
CDLM2B20-100-D-A93
CDLM2B20-250-E-H7BWL3
CDLM2B20-250-E-M9BW
CDLM2B20-250-E-M9BWL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Bellows Lock actuation system Type Connector type

-

1 Piece(s) Quote 2010-10~70NoneRcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootPneumatic Lock (Pressurized Locking)Pneumatic typeNone

-

1 Piece(s) Quote 20100-10~70NoneRcWithout auto switch (built-in magnet)NoneNoneBasic typeWithout rod bootSpring-pressure combination lockPneumatic typeNone

-

1 Piece(s) Quote 20100-10~60NoneRcA930.52 pcs.Basic typeWithout rod bootSpring-pressure combination lockPneumatic typeNone

-

1 Piece(s) Quote 20250-10~60NoneRcH7BW33 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Pneumatic typeNone

-

1 Piece(s) Quote 20250-10~60NoneRcM9BW0.52 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Pneumatic typeNone

-

1 Piece(s) Quote 20250-10~60NoneRcM9BW32 pcs.Basic typeWithout rod bootSpring locking (exhaust locking)Pneumatic typeNone