(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CNA2W Series Cylinder With Lock, Double Acting, Double Rod (Part Number)

CNA2W Series Cylinder With Lock, Double Acting, Double Rod
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Compact lock unit saves space.
· Can be locked in both directions.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· Structured so as not to be impacted by the quality of the lock-release air.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CNA2WL63TN-200-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Connector type

-

1 Piece(s) Quote 63200-10~70With cushions on both sidesAxial foot typeNPTWithout auto switchNoneNoneNoneAluminum tubeNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.1 to 1.0 Lock actuation system Spring locking
Locking Direction Bidirectional

Please check the type/dimensions/specifications of the part CNA2WL63TN-200-D in the CNA2W Series Cylinder With Lock, Double Acting, Double Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CNA2WL63TN-200-D trong chuỗi CNA2W Series Cylinder With Lock, Double Acting, Double Rod.

Products like this...

Part Number
CDNA2WB100-100-D
CDNA2WB100-150-D
CDNA2WB100-150-D-M9NW
CDNA2WB100-150-D-Y7NW
CDNA2WB100-150-D-Y7NWL
CDNA2WB100-250-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Connector type

-

1 Piece(s) Quote 100100-10~70With cushions on both sidesBasic typeRcWithout auto switch (built-in magnet)NoneNoneNoneNoneNone

-

1 Piece(s) Quote 100150-10~70With cushions on both sidesBasic typeRcWithout auto switch (built-in magnet)NoneNoneNoneNoneNone

-

1 Piece(s) Quote 100150-10~60With cushions on both sidesBasic typeRcM9NW0.52 pcs.NoneNoneNone

-

1 Piece(s) Quote 100150-10~60With cushions on both sidesBasic typeRcY7NW0.52 pcs.NoneNoneNone

-

1 Piece(s) Quote 100150-10~60With cushions on both sidesBasic typeRcY7NW32 pcs.NoneNoneNone

-

1 Piece(s) Quote 100250-10~70With cushions on both sidesBasic typeRcWithout auto switch (built-in magnet)NoneNoneNoneNoneNone