(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Compact lock unit saves space.
· Can be locked in both directions.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· Structured so as not to be impacted by the quality of the lock-release air.
Part Number |
---|
CDNA2WF63TN-150-D-M9PWVL4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Tube Material | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 63 | 150 | -10~60 | With cushions on both sides | Rod-end flange type | NPT | M9PWV | 3 | 4 pcs. | None | None | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Brake / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Presence |
Valves | No | Operating Pressure(MPa) | 0.1 to 1.0 | Lock actuation system | Spring locking |
Locking Direction | Bidirectional |
Please check the type/dimensions/specifications of the part CDNA2WF63TN-150-D-M9PWVL4 in the CNA2W Series Cylinder With Lock, Double Acting, Double Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDNA2WF63TN-150-D-M9PWVL4 trong chuỗi CNA2W Series Cylinder With Lock, Double Acting, Double Rod.
Part Number |
---|
CDNA2WB100-150-D-Y7NW |
CDNA2WB100-150-D-Y7NWL |
CDNA2WB100-250-D |
CDNA2WF63TN-50-D |
CDNA2WF63TN-75-D |
CDNA2WF80-100-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Tube Material | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 150 | -10~60 | With cushions on both sides | Basic type | Rc | Y7NW | 0.5 | 2 pcs. | None | None | None | ||
- | 1 Piece(s) | Quote | 100 | 150 | -10~60 | With cushions on both sides | Basic type | Rc | Y7NW | 3 | 2 pcs. | None | None | None | ||
- | 1 Piece(s) | Quote | 100 | 250 | -10~70 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | None | None | None | ||
- | 1 Piece(s) | Quote | 63 | 50 | -10~70 | With cushions on both sides | Rod-end flange type | NPT | Without auto switch (built-in magnet) | None | None | None | None | None | ||
- | 1 Piece(s) | Quote | 63 | 75 | -10~70 | With cushions on both sides | Rod-end flange type | NPT | Without auto switch (built-in magnet) | None | None | None | None | None | ||
- | 1 Piece(s) | Quote | 80 | 100 | -10~70 | With cushions on both sides | Rod-end flange type | Rc | Without auto switch (built-in magnet) | None | None | None | None | None |